1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
We noticed you are from . Visit your local site for regional offers and live support.

Choose a Variant
Weight
1 kg
cable-length
150 m
Insulation
Fiberglass
$484.15
$ --
Item# GG-EI-36-SLE-150M
Item# --
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $484.15 |
5-9 | $459.94 |
10-24 | $435.74 |
25-49 | $411.53 |
50-99 | $387.32 |
100+ | $363.11 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
0 In Stock
--
Lead Time (If not in stock): 6 weeks
--
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Chromel |
Alloy Material (-) | Constantan |
Cable Length | 150 m |
Cable Type | Insulated Thermocouple |
Color Code Standard | IEC |
Insulation | Fiberglass |
Nominal Size | 0.8 x 1.1 mm |
Overbraiding Type | None |
Process Temperature, Max | 320 °C |
Process Temperature, Min | 0 °C |
Special Limits of Error | Yes |
Thermocouple Type | E |
Use With Sensor Type | Thermocouple |
Weight | 1 kg |
Weight Note | Wt.kg/300 m† |
Wire Gauge | 36 AWG |
Wire Type | Solid |
Wiring/Connector Table | Positive Wire - Purple, Negative Wire - Red, Overall - Brown |
cable-length | 150 m |
See All Specs Show Less |
PDFs & Manuals
Show Ratings & Reviews
Rated 5 out of
5
by
Jason S from
Just what I needed
Exactly what I needed and arrived when expected.Omega has never let me down.
Date published: 2024-02-28
Rated 5 out of
5
by
Easton from
GREAT SERVICE
Great service and got me my wire very quickly and were willing to help guide me for what I was looking for.
Date published: 2022-01-21
Rated 5 out of
5
by
David Chavira from
Thermocouple Wire - E Type, Duplex Insulated
great quality in the materials and conductivity for all purposes
Date published: 2021-11-17
Rated 5 out of
5
by
John2000 from
Very good Quality product
Worth the wait. I will highly recommend Omega Products.
Date published: 2019-04-18
- y_2025, m_5, d_23, h_4
- bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
- cp_1, bvpage1
- co_hasreviews, tv_0, tr_4
- loc_en_US, sid_GG-EI-36-SLE-150M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 5ms
- REVIEWS, PRODUCT