1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
5TC-TT-T-36-60
Choose a Variant
Cable Length
Insulation
Temperature Sensor Type
Pack Size
Electrical Connection
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $162.79 |
10-24 | $154.65 |
25-99 | $146.51 |
100-499 | $138.37 |
500-999 | $130.23 |
1000+ | $122.09 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Cable Diameter | 0.005 in |
Cable Length | 60 in |
Color Code Standard | ANSI |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Junction Type | Exposed |
Pack Size | 5 |
Process Temperature, Max | 150 °C |
Process Temperature, Min | 0 °C |
Temperature Sensor Type | Thermocouple Type T |
Wire Gauge | 36 AWG |