1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
HSRTD-3-100-A-180-E-TA4M
FLEXIBLE SEALED PFA RTD SENSOR FOR AUDIO CONNECTOR
Choose a Variant
Cable Length
180 in
Electrical Connection
TA4 Male Connector
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product Models| Brand |
|
| Accuracy | Class A |
| Accuracy Detail | Class A per IEC60751 |
| Cable Length | 180 in |
| Electrical Connection | TA4 Male Connector |
| Insulation | PFA |
| Nominal Resistance | 100 Ω |
| Number of Wires | 4 |
| Process Temperature, Max | 250 °C |
| Process Temperature, Min | -60 °C |
| Temperature Coefficient | 0.00385 Ω/Ω/°C |
| Temperature Coefficient Note | α = 0.00385 Ω/Ω/°C |
| Temperature Sensor Type | RTD |
| Tip Diameter | 3 mm |
| Wire Gauge | 26 AWG |
| Wire Type | Stranded |
| See All Specs | |
Accessories
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$6.60 / each
184 In Stock