1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
HSTC-TT-T-24S-36-SMPW-CC
Choose a Variant
Temperature Sensor Type
Cable Length
40 in
65 in
1290 in
1476 in
1824 in
216 in
372 in
600 in
120 in
240 in
80 in
1 m
2 m
1080 in
1200 in
1440 in
1575 in
1680 in
180 in
1800 in
192 in
300 in
324 in
360 in
480 in
540 in
720 in
888 in
900 in
960 in
3 m
1008 in
1020 in
1044 in
1104 in
1128 in
1140 in
1152 in
1164 in
1176 in
1181 in
1224 in
1248 in
1260 in
1272 in
1284 in
1320 in
1344 in
1368 in
1380 in
1404 in
1416 in
144 in
1464 in
1488 in
1500 in
1524 in
1560 in
1584 in
1608 in
1620 in
1644 in
1704 in
1728 in
1740 in
1764 in
1848 in
1860 in
1884 in
1920 in
1944 in
1968 in
1980 in
2004 in
2040 in
2088 in
2100 in
2124 in
2160 in
2220 in
2244 in
2280 in
2304 in
2340 in
2364 in
2400 in
2460 in
2484 in
250 in
2520 in
2580 in
264 in
2640 in
2700 in
2760 in
2820 in
2880 in
288 in
3000 in
3084 in
3120 in
3240 in
3312 in
3540 in
384 in
3960 in
408 in
420 in
4200 in
444 in
504 in
528 in
564 in
624 in
648 in
660 in
684 in
744 in
768 in
780 in
804 in
840 in
84 in
864 in
876 in
924 in
936 in
984 in
996 in
72 in
5 m
Electrical Connection
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $81.89 |
10-24 | $77.80 |
25-99 | $73.70 |
100-499 | $69.61 |
500-999 | $65.51 |
1000+ | $61.42 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Hermetically Seal-Welded Tip |
Cable Length | 40 in |
Color Code Standard | ANSI |
Electrical Connection | Miniature Male Thermocouple Connector |
Insulation | PFA |
Junction Type | Ungrounded |
Process Temperature, Max | 250 °C |
Process Temperature, Min | 0 °C |
Temperature Sensor Type | Thermocouple Type T |
Tip Diameter | 0.098 in |
Tip Length | 0.063 in |
Wire Gauge | 24 AWG |
Wire Type | Stranded |