1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
RTD-1-F3105-1M-T
RTD Elements with Wire Lead Welded to RTD Element Sensor Probe
Choose a Variant
Accuracy
Cable Length
Electrical Connection
Insulation
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $85.71 |
10-24 | $81.42 |
25-99 | $77.14 |
100-499 | $72.85 |
500-999 | $68.57 |
1000+ | $64.28 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class A |
Additional Features 1 | Standard |
Cable Length | 1 m |
Electrical Connection | Stripped Leads |
Insulation | PFA |
Insulator Type | Thin Film |
Nominal Resistance | 100 Ω |
Nominal Resistance/Curve Note | 100 ± 0.06 Ω, Class A |
Number of Wires | 2 |
Probe Length | 2 mm |
Probe Width | 2 mm |
Process Temperature, Max | 260 °C |
Process Temperature, Min | -30 °C |
Sensing Element | 2 x 2 mm Thin Film 100 Ω RTD |
Temperature Sensor Type | RTD |
Wire Gauge | 26 AWG |
Wire Type | Stranded |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews