1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
WMS-25
Data Logger, RS232, With Indoor Enclosure
Choose a Variant
Enclosure Type
humidity-range
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 1 mph |
Additional Features 1 | Data Logger, RS232, With Indoor Enclosure, Barometric Pressure Range - 500 to 1100 mb, Altitude offset for sea level correction- User adjustable in logger |
Air Velocity, Max | 125 m/h |
Air Velocity, Min | 0 m/h |
Altitude Offset (For Sea Level Correction) | User adjustable in logger |
Azimuth Accuracy | ± 3° |
Display Type | Backlit LCD |
Enclosure Type | Indoor enclosure |
Form factor | Portable |
Humidity Accuracy | ± 3% RH |
Humidity Range | 3 to 100% RH non-condensing |
Number of Digits | 32 |
Operating Temperature, Max | 60 °C |
Operating Temperature, Min | -40 °C |
Range (Wind Direction) | 0 to 360 ° |
Resolution | > 0.1 MPH |
Resolution Note | Wind Direction Resolution: > 1°C, Temperature Resolution: > 0.1° F, Barometric Pressure Resolution: ± 0.3 mb or ± 0.01 inHg, Rain Gauge Resolution: 0.01"/tip |
Response Time | 25 sec |
Response Time Note | Temperature Response Time: 50 seconds Relative Humidity Response Time: 25 seconds |
Sampling Rate | Programmable 10 to 60,000 seconds between update |
Supply Current | 20 mA |
Supply Power Note | 10 to 30 Vdc @ 20 mA |
Supply Voltage | 10 to 30 Vdc |
Switch Note | Switch: Dry reed switch Output: < 0.1 sec switch closure |
Switch Type | SPST |
Temperature Accuracy | ± 0.5 °C |
Threshold Speed (Wind Direction) | 1.2 mph |
Threshold Speed (Wind Speed) | 0.8 mph |
Time Constant (Air velocity) | 2 sec |
humidity-range | 3 to 100% RH non-condensing |
See All Specs |
PDFs & Manuals
Accessories
3 foot Tripod with 1.5 m (5 ft) mast, for portable weather station for WMS-25
$217.67
0 In Stock