Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SERIES AVUL AIR VELOCITY TRANSMITTER

Air velocity transmitter, 3% of reading accuracy, duct mount, universal current/voltage outputs

$302.00

Item# AVUL-3DA1

In stock

Lead Time (If not in stock): 3 weeks
Air velocity transmitter, 3% of reading accuracy, duct mount, universal current/voltage outputs AVUL-3DA1 AVUL-3DA1
  • Sensing elements have been coated with an engineered conformal coating to ensure durability and longevity
  • Field selectable ranges can be quickly configured without power to the unit

AVUL-3DA1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Accuracy Value
Features
Range
Accuracy Class
Number Of Digits


  • Accuracy ±(5% of reading + 0.2 m/s) or ±(3% of reading + 0.2 m/s) @ standard conditions
  • Weight 6.0 oz (160 g).
  • Communication Connections: BACnet MS/TP or Modbus® RTU/ASCII: three wire removable European style terminal block for 16 to 26 AWG
  • Current Consumption 60 mA max.
  • Compliance BTL
  • Device Load 1/8th unit load.
  • Display 5 digit LCD (optional).
  • Electrical Connections Analog power and output: four wire removable European style terminal block for 16 to 26 AWG.
  • Electrical Entry 1/2" NPS thread. Accessory: Cable gland for 5 to 10 mm diameter cable
  • Enclosure Rating NEMA 4X (IP66).
  • Mounting Orientation Flow direction must be parallel to the sensor tip.
  • Humidity Limits 5 to 95% RH
  • Output Load Resistance Current output: 0 to 1100 Ω max.
  • Output Signals 4 to 20 mA
  • Power Requirements 24 VDC ±20% or 24 VAC ±20%.
  • Response Time (90%) 10 s
  • Range 1000
  • Service Clean air and non-combustible
  • Temperature Limits 32 to 122°F (0 to 50°C).
  • Wetted Materials Consult factory.
  • Zero & Span Adjustments Digital push buttons.

The Series AVUL Air Velocity Transmitters quickly and accurately measures air velocity or volumetric flow in imperial or metric units. Simultaneous current and voltage outputs on all models provide universal inputs to monitoring equipment while the output range, units, and 0 to 5/10 VDC, 4-20 mA output can be configured via local DIP switches. The optional integral display, or the portable remote display tool, provide a convenient way to locally monitor process values and configure the unit. Models are available in 3% and 5% of reading accuracy models to suit a variety of needs, and the optional BACnet MS/TP or Modbus® RTU/ASCII communication protocol allows units to be daisy-chained while providing access to all of the velocity and flow data, as well as additional information such as air temperature.

 

Product Applications

 
  • VAV systems
  • Building ducts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration