1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
HH12C
0.1% Accuracy Handheld Thermometers | Single and Dual Channel Models
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $170.33 |
5-9 | $161.81 |
10-24 | $158.41 |
25-49 | $151.59 |
50-99 | $148.19 |
100+ | $144.78 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Auto range | 0.1°C |
Data Interface | N/A |
Display Type | 4.5 Digit LCD |
Display Type Note | 4 1 ⁄2 digit liquid crystal display (LCD) with a maximum reading of 19999 |
Electrical Connection | Miniature Male Thermocouple Connector |
Height | 185 mm |
Length | 35 mm |
Measuring Temperature Range, Max | 1372 °C |
Measuring Temperature Range, Min | -200 °C |
Number of Channels | 2 |
Operating Temperature Note | 1 to 50°C (32 to 122°F) at <80% RH |
Operating Temperature, Max | 50 °C |
Operating Temperature, Min | 0 °C |
Sampling Rate | 3 Hz (3 updates/second) |
Sampling Rate Note | 3/sec for readings and TREND indicators |
Storage Temperature Note | -20 to 60°C (-4 to140°F), 0 to 80% RH with battery removed from meter |
Storage Temperature, Max | 60 °C |
Storage Temperature, Min | -20 °C |
Supply Voltage | 9 Vdc |
Temperature Accuracy | ± 0.1% rdg + 0.5 °C |
Temperature Accuracy Note | ± (0.1% rdg + 0.5°C) on -50 to 1372°C (-58 to 2502°F); ± (0.1% rdg + 2°C) on -50 to -200°C (-58 to -328°F) Type K (Chromic-Alum) |
Temperature Resolution | 0.1 °C |
Temperature Sensor Type | Thermocouple |
Thermocouple Type | K |
Weight | 240 g |
Weight Note | 240 g (8.5 oz), including batteries |
Width | 65 mm |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews