text.skipToContent text.skipToNavigation

Laboratory-Grade Benchtop Closed Loop Wind Tunnel

$34,010.00

Item# WT-3067

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $34,010.00
5-9 $32,309.50
10-24 $31,629.30
25-49 $30,268.90
50-99 $29,588.70
100+ $28,908.50

In stock

Lead Time ( If not in Stock): 12 weeks

Laboratory-Grade Benchtop Closed Loop Wind Tunnel WT-3067 WT-3067
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Quick Access Panel
  • Sensor Ports (6)
  • Control Flow and Temperatures While Viewing Data and Monitoring Events
  • Very Low Turbulence Intensity
  • Applications
  • High Temperature Testing
  • Heat Sink Characterization
  • Sensor Calibration
  • Component Testing
  • Aerodynamic and Pressure Drop Measurement
  • Multiple Pcb Testing
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Rate
Accuracy
Supply Power


Product Specs

  • Flow Rate 0 to 7 m/s (0 to 1200 ft/min)
  • Flow Uniformity ±1%
  • Maximum Ambient Temperature 85 {C} (185 {F}
  • Power Source 20 Amps
  • Number of Ports 6

The WT-3067 is a research-quality closed loop wind tunnel that provides a convenient, accurate system for thermally characterizing PCBs and individual components at controlled temperatures from ambient to 85°C (185ºF). The WT-3067 wind tunnel produces air flows up to 7 m/s (1378 ft/min). With customization, it can generate flows up to 50 m/s (10,000 ft/min) using orifice plates (available custom). The clear polycarbonate test section lets the user view the test specimen and allows for flow visualization. Unlike open loop wind tunnels, the WT-3067 recirculates internal air. This allows the system heater to rapidly warm the air to a specific temperature. The testing of boards and components in hot air is a requirement in some NEBS and other standards. The precise controls and temperature range of the WT-3067 wind tunnel allow its use for testing heat sink performance and for calibrating air and temperature sensors. The complete wind tunnel fits on most lab benches and is powered from standard AC outlets. It has a smaller footprint than traditional, closed loop wind tunnels or environmental test chambers. The WT-3067 is provided with a controller for controlling the flow and temperature in the wind tunnel. The controller comes with a graphical user interface to automate the wind tunnel operation. The WT-3067 test section can be accessed from the top door for mounting and repositioning of boards, components and sensors. Internal rail guides provide an easy mechanism to install test specimens of different sizes (e.g. PCB, heat sink). Instrument ports (6) are provided in the side walls of the test section for Wind tunnel controller (included). Shown smaller than actual size. Software screen shot placing temperature and velocity sensors such as thermocouples, pitot tubes and hot-wire anemometers. Sensors to measure the flow parameters are also available from Omega.

Specifications
Wind Tunnel: 143.6 L x 49.3 W x 67.7 cm H (56.5 x 19.4 x 26.6")
Test Section: 41.8 L x 22.5 W x 8.9 cm H (16.4 x 8.9 x 3.5")
Number of Sensor Ports: 6
Flow Range: 0 to 7 m/s (0 to 1200 ft/min)
Flow Uniformity: ±1%
Flow Accuracy: ±2%
Temperature Range: Up to 85°C (185°F)
Temperature Accuracy: ±1°C
Weight: 70.7 kg (156 lb)
Main AC Voltage: 220 Vac
Main AC Fuse: 20 Amps
Minimum Support Table Size: 115 L x 50 cm W (45.2 x 19.7")

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Velocity and Temperature Measurement System
$6,708.00
0 In Stock
Velocity and Temperature Measurement System
$10,303.00
0 In Stock
Velocity and Temperature Measurement System
$12,924.00
0 In Stock
Velocity and Temperature Measurement System
$26,541.00
0 In Stock
Velocity and Temperature Measurement System
$18,349.00
0 In Stock
Accessories
Velocity and temperature measurement system (4 sensors)
$4,598.00
0 In Stock

en-US
en
Save Configuration