Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/4 DIN Temperature and Process Dual Display Limit Controller

1/4 DIN Limit Temperature/Process Controllers with Modular Communications Options
Warranty

Item# CN3101

1/4 DIN Limit Temperature/Process Controllers with Modular Communications Options CN3101 CN3101
  • One High/Low Limit 5 Amp Relay Output
  • One Independent 5 Amp Alarm Relay, Standard
  • Universal Sensor Inputs
  • Panel or Remote Controlled Setpoint


Description

The CN3101-Series is a compact, fully programmable high or low limit controller. It is UL listed and has FM approval as a limit controller. With user programmable inputs, outputs and high/low limit features, it is adaptable to almost any limit control application, and can easily be reconfigured as needed. Sophisticated limit control features include a total time over/under setpoint display and peak (maximum or minimum) process variable display. These valuable CN3101-Series features allow you to determine if process damage has occurred, and they can help in analyzing the cause if shutdown occurs.

For Special Options Consult Sales or Temperature Engineering for Availability and Pricing.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
RS-232 digital communications board
$190.21
0 In Stock
RS-485/422 digital communications board
$190.21
0 In Stock
Software for communication option.
$731.53
0 In Stock
Housing for CN3251’s with digital communications
$157.68
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Housing for CN3101 and CN3251's without digital communications
$150.64
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
$49.88
197 In Stock
en-US
en
Save Configuration