text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Speed Sensor Kit for NEMA C Motor Face Mount

2 Pulses per Revolution, NEMA C Face Motor

$683.18

Item# OMDC-CF-J2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $683.18
10-24 $649.02
25-49 $635.36
50-99 $608.03
100-199 $594.37
200+ $580.70

In stock

Lead Time (If not in stock): 4 weeks
2 Pulses per Revolution, NEMA C Face Motor OMDC-CF-J2 OMDC-CF-J2
  • For All NEMA C Face Motors
  • Molded Sensing Disk, Impervious to Dust, Oil and Water
  • Output: NPN Open Collector Capable of Sinking 20 mA DC
  • Operating Temperature: -40 to 125°C (-40 to 257°F)

OMDC-CF-J2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Output


The OMDC-CF series sensor mounts directly to a motor’s, NEMA C face. It operates at a 4.5 to 24 Vdc level producing a square wave output which may be used with closed loop controls, or other digital devices.
The OMDC-CF Series motor pick-up sensor kit can be used in place of the OMDC-PU-E series to monitor motor speeds when access to the motor shaft is otherwise impossible.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration