Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Adjustable Set Point Capacitance Level Switches

Capacitance Level Switches

$1,111.03

Item# LVCN4321-24

In stock

Lead Time (If not in stock): 6 weeks
Capacitance Level Switches LVCN4321-24 LVCN4321-24
  • Can Operate at High Temperatures and Pressure
  • Unaffected by Coating Media or Aggressive Products
  • Accurate and Reliable Switching
  • Easy Economical Installation

LVCN4321-24 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Process Connection Size
Probe Length
Features
Media Type
Max Operating Pressure
Max Process Temperature
Process Connection Type
Supply Power
Switch Rating and Type
Number Of Probe


The LVCN4300 Series level switches are flexible, as well as cost effective, level solutions for a great variety of applications. Rods can be encased in PTFE tubing as an option. The wide range of applications for RF level measurement switches include liquids and paste. To cater to all applications, OMEGA’s capacitance probes are offered with different designs and features. Housings must also be compatible with the requirements for hazardous, wash-down, wet, and/or dusty environments. Explosion-proof environments may require the housing to be certified. In addition, the active probe might need to be intrinsically safe or have an intrinsic safety barrier. The LVCN4300 series point level switch probe works as a remote probe and is compatible with the LVCN400 series relay. This combination allows the electrode to be used in temperatures up to 177°C (350°F). The LVCN4300 is a very compact 316 SS switch.

SPECIFICATIONS
Power Supply for LVCN401: 24 Vdc ±10%
Power Supply for LVCN402: 115 Vac (50/60 Hz)
Power Supply for LVCN403: 230 Vac (50/60 Hz)
Current Consumption: Max 2 VA
Adjustment: Potentiometer switch point
Range of Sensitivity: 0.1 to 5 pF
Output: 5A SPDT Relay (250 Vac max)
Process Connection: 3/4, 1/2, 11/2 NPT, 11/2" Tri-Grip™ (Tri-Clamp® compatible) or 2" flange
LVCN4300: 16 mm (5/8") diameter
Electrode Length: 100 to 1800 mm (0.33 to 6') for water; 100 to 600 mm (0.33 to 2') for other materials
Enclosure Material: Glass filled nylon standard
Dimensions: 89 W x 64 mm H (31/2 x 21/2")
Aluminum Diecast Temperature Range: -10 to 120°C (-14 to 248°F)
“-HT” Units: 177°C (350°F)
Max Pressure: 290 psi (20 bar)
Level Indication: LED Status on/off
Protection Class for LVCN400: IP40
LVCN4300: PTFE: 177°C (350°F)
Weight:
Sensor: 1 kg (2.2 lb) for 24" L
LVCN400 electronics: Approx. 227 g (0.5 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Electronics Relay
$416.63
0 In Stock
Electronics Relay
$436.47
0 In Stock
Electronics Relay
$436.47
0 In Stock
Accessories
24 Vdc, 200 mA Power Supply
$79.89
15 In Stock
30 m (100') 4-conductor shielded wire
$58.96
36 In Stock
en-US
en
Save Configuration