Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Conductivity, TDS and Salt Meter with Real Time SD Card Data Logger

-Conductivity, TDS and Salt Meter with Real Time SD Card Data Logger
Warranty

Item# CDH-SD1

-Conductivity, TDS and Salt Meter with Real Time SD Card Data Logger CDH-SD1 CDH-SD1
  • LCD with Green Light Backlighting
  • Conductivity, TDS or Salt Measurements
  • Real Time SD Memory Card Data Logger (Included)
  • Automatic Calibration (Solutions Sold Separately)


  • Accuracy Value 0 to 12% (% by weight)
  • Cell Range 200
  • Communications Protocol (RS232/USB): With optional cable/software
  • Conductivity/Resistivity Accuracy 200 uS
  • Maximum Ambient Humidity Less than 85% RH
  • Maximum Ambient Temperature 50 {C} (122 {F}) or 60 {C} (140 {F})
  • Maximum Conductivity 200 uS
  • Measurement Type Conductivity
  • Measurement Units uS
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Power 6 “œAAA” alkaline batteries (included)
  • TDS Operating Range 200
  • Temperature Compensation Automatic 0 to 60°C (32 to 140°F)
The OMEGA™ CDH-SD1 is innovative and easy to operate. What sets the CDH-SD1 apart from other conductivity meters is that it incorporates a real-time SD card data logger. The CDH-SD1 measures conductivity, TDS (Total Dissolved Solids) or salt concentration using a carbon rod electrode for long life. Downloading data from the SD card into an Excel spreadsheet allows the user to do further data or graphical analysis without special software. The CDH-SD1 has a wide variety of applications from water conditioning, aquariums, beverage manufacturing and fish hatcheries to food processing, photography, paper and plating industries, educational and other laboratories.

SPECIFICATIONS
Display:
52 x 38 mm (2.04 x 1.5") LCD with switchable green backlight
Measurement:
    Conductivity: 200 uS, 2, 20, or 200 mS
    TDS: 200, 2000, 20,000, or 130,000 PPM
    Salt: 0 to 12% (% by weight)
Sampling Time:
    Auto: 1 second to 8 hrs 59 min 59 sec
    Manual: Push the data logger button once will save data one time
Memory Card: SD memory card
Temperature Compensation: Automatic 0 to 60°C (32 to 140°F), compensation factor variable from 0 to 5.0% per °C
Display Update: @ 1 second
Data Output (RS232/USB): With optional cable/software
Operating Temperature:
    Meter: 0 to 50°C (32 to 122°F)
    Probe: 0 to 60°C (32 to 140°F)
Operating Humidity: Less than 85% RH
Power: 6 "AAA" alkaline or heavy-duty batteries (included), or 9V power adaptor (optional)
Current Draw: 14 mA DC (without SD card or backlight), 49 mA (all functions)
Weight: 489 g (1.08 lb)
Dimensions:
    Instrument: 177 L x 68 W x 45 mm D (6.96 x 2.67 x 1.77")
    Probe: 22 Dia x 120 mm L (0.86 x 4.8")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Software for data logging from meters
$194.90
4 In Stock
Replacement hard case
$48.88
12 In Stock
Soft case
$26.96
14 In Stock
AC adapter
$33.13
0 In Stock
RS232 cable
$40.80
0 In Stock
USB cable (SW-U101-WIN software required)
$102.36
12 In Stock
en-US
en
Save Configuration