Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN Dual Input Process Panel Meter, Universal Power, NEMA 4

Item# DP6060

In stock

Lead Time (If not in stock): 0 week
1/8 DIN Dual Input Process Panel Meter, Universal Power, NEMA 4 DP6060 DP6060
  • Modular USB, RS232, RS485 Serial Communication Options and Relays
  • Math Functions: Addition, Difference, Average, Multiplication, Division, Min, Max, Weighted Average, Ratio, Concentration, and More
  • 0 to 20 mA, 4 to 20 mA, 0 to 5V, 1 to 5V, and ±10V Inputs
  • Large Dual-Line 6-Digit Display, 15 and 12 mm (0.60 and 0.46')


The DP6060 Series process meter combines two independently programmed analog inputs with powerful math functions to make an advanced meter capable of handling complex math requirements common in the process industry. Various math functions may be applied to the inputs including addition, difference, average, multiplication, division, ratio, and more. A customizable dual-line display allows a wide variety of input variables, math calculations, or units and tags to be displayed based on your application needs. Sunlight readable display models have an extraordinarily bright LED display. The DP6060 has two red LED displays, an upper display 15 mm (0.60") high, and a lower display 12 mm (0.46") high. Each display is a full 6 digits (-99999 to 999999). The displays can be set up to read input channels (A or B), math function channel C, toggle between A & B, B & C, A & C, A & B & C, toggle between channels A, B, or C & units, the max/min of any of the channels, including the math channel (C), set points, gross (without tare) or net (with tare) and gross values of channel A or B, or the Modbus input. No jumpers to set for input selection. All setup and programming are done via the front panel. Three levels of password protection help maintain the reliability of the programming. The Copy feature is used to copy (or clone) all the settings from one DP6060 to other meters in about 20 seconds! The Copy function is a standard feature on all meters. It does not require a communications adaptor, only an optional cable assembly. The DP6060 minimizes the menu selections by auto-detecting the installed options to determine what menu navigation is required.

General Specifications
Display: Both displays are 6 digits (-99999 to 999999), red LEDs with leading zero blanking
    Upper Display: 15 mm (0.60") high
    Lower Display: 12 mm (0.46") high
Display Intensity: 8 intensity levels
Display Update Rate: 5/second (200 ms)
Overrange: Display flashes 999999
Underrange: Display flashes -99999
Display Assignment: The upper and lower displays may be assigned to process values for Channels A (Ch-A), B (Ch-B), or C (Ch-C), toggle between (Ch-A & Ch-B, Ch-A & Ch-C, Ch-B & Ch-C, and Ch-A, Ch-B, & Ch-C), toggle between Channel and units, show channel gross value (no tare) or toggle net (tare) and gross values, show relay set points, max and min values, or Modbus input; the second display may also be set to show engineering units or be off, with no display
Front Panel: NEMA 4X (IP65)
Programming Methods: 4 front panel buttons, digital inputs, PC and software, Modbus registers, or cloning using copy function
Noise Filter: Programmable from 2 to 199 (0 will disable filter)
Filter Bypass: Programmable from 0.1 to 99.9% of calibrated span
Recalibration: Calibrated at the factory. Recalibration is recommended at least every 12 months
Max/Min Display: Max (peak)/min (valley) readings reached by the process are stored until reset by the user or until power to the meter is cycled
Password: 3 programmable passwords restrict modification of programmed settings; Pass 1: Allows use of function keys and digital inputs; Pass 2: Allows use of function keys, digital inputs and editing set/reset points; Pass 3: Restricts all programming, function keys, and digital inputs
Non-Volatile Memory: All programmed settings are stored in non-volatile memory for a minimum of ten years if power is lost
Power Options: 85 to 265 Vac 50/60 Hz, 90 to 265 Vdc, 20 W maximum, or jumper selectable 12/24 Vdc ±10%, 15 W maximum
Fuse (External, Required): UL recognized, 5 A maximum, slow blow; up to 6 meters may share one 5 A fuse
Isolated Transmitter Power Supply: 24 Vdc ±5% @ 200 mA maximum (standard), (12/24 Vdc powered models rated @ 100 mA maximum); 5 or 10 Vdc @ 50 mA maximum, selectable with internal jumper J4
Normal Mode Rejection: Greater than 60 dB at 50/60 Hz
Isolation: 4 kV input/output-to-power line; 500 V input-to-output or output-to-P+ supply
Overvoltage Category: Installation overvoltage category II; local level with smaller transient overvoltages than installation overvoltage category III
Operating Temperature Range: -40 to 65°C
Storage Temperature Range: -40 to 85°C
Relative Humidity: 0 to 90% non-condensing
Connections: Removable screw terminal blocks accept 12 to 22 AWG wire, RJ45 for external relays, digital I/O, and serial communication adapters
Enclosure: 1/8 DIN, high impact plastic, UL 94V-0, color: black
Mounting: 1/8 DIN panel cutout required: 92 x 45 mm (3.622 x 1.772"); two panel mounting bracket assemblies are provided
Tightening Torque: Screw terminal connectors: 5 lb-in (0.56 Nm)
Overall Dimensions: 119 W x 62 H x 143 mm D (4.68 x 2.45 x 5.64")
Weight: 269 g (9.5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration