Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2.5" OD Through-Hole, Compression Load Cells

Compact Through-Hole Bolt Load Cells, 2.50 Inch O.D.

$1,305.95

Item# LC8250-1.00-100K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,305.95
10-24 $1,240.65
25-49 $1,214.53
50-99 $1,162.30
100+ $1,136.18

In stock

Lead Time (If not in stock): 8 weeks
Compact Through-Hole Bolt Load Cells, 2.50 Inch O.D. LC8250-1.00-100K LC8250-1.00-100K
  • Low Profile
  • 5 Point NIST Traceable Calibration with
    59 kOhm Shunt Cal Data
  • All Stainless Steel Construction
  • Rugged Industrial Design

LC8250-1.00-100K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Through hole (ID)/ Threaded hole dimension
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length


  • Input Resistance 360 Ω minimum
  • Accuracy Value 0.5
  • Linearity ±0.5% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.1% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±2.0% FSO
  • Style Through Hole
The LC8250 Series Donut Load Cell is an economical solution to applications requiring a through-hole design. With its extremely low profile and compact design, this load cell is ideal for applications such as clamping forces, bolt loading forces and other compressive loads. This series, with its all stainless steel construction and environmental protection, features proven reliability in tough industrial applications.

SPECIFICATIONS
Output: 2 mV/V nominal
Input: 10 Vdc (15V max)
Linearity: ± 0.5% FSO
Repeatability: ± 0.1% FSO
Zero Balance: ±2.0% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C
   Span: ±0.018% rdg/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Deflection: 0.076 mm (0.003") nominal
Input Resistance: 360 ? minimum
Output Resistance: 350 ±5 ?
Construction: 17-4 PH stainless steel
Electrical: 1.5 m (5') 4-conductor shielded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does it work with DP41-E? and what is the Pin out for the 4 conductor? if there is a manual to show the pin outs for the load cell.

Asked by: Yaredt
It's not the best match for use with a load cell but the DP41-E will work. You will need to configure it for a 0 to 100 mV input range and set the internal sensor excitation voltage for 10VDC. Wiring of the load cell to the display is as follows. + Excitation to P9-1, + Signal to P9-2, - Signal to P9-3, - Excitation to P3-1. Do not jumper terminal P3-1 to P3-3. There is a full manual for DP41-E available for download on our website. You can access through the Manuals menu at the bottom of our homepage
Answered by: Applicatrions Engineer JK
Date published: 2022-03-24

Can you point me to a meter/indicator that is compatible with this load cell?

Asked by: MrChris
That you for your inquire We have many meters that will work. Here are just a few. DP8PT,DP31PT,DP25B-S.,DP41-S Please contact us directly for more options.
Answered by: application engineer je
Date published: 2022-06-10

Is there any vertical displacement under load and if so do you have charts ploting vertical displacement as a function of load?

Asked by: LouisV
Nominal full scale deflection of the load cell when full load is applied is 0.005". We do not have data indicating deflection as a function of load.
Answered by: Applicatrions Engineer JK
Date published: 2022-10-07

What is the accuracy of this gauge?

Asked by: Zackatack
Accuracy is 0.5% of the full scale load range of the unit
Answered by: Applicatrions Engineer JK
Date published: 2020-10-15

What is the wash down rating?

Asked by: Sdeck
Hello, the LC8250 has a IP55 rating, it is not good for washdown applications since it is not watertight.
Answered by: SAE DV
Date published: 2023-11-06
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_LC8250-1-00-100K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration