Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Cannister Load Cell

5,000 kgf, ±0.05%, Linearity, 2 mV/V Output, Cable

$1,687.69

Item# LCM1001-5K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,687.69
10-24 $1,603.31
25-49 $1,569.55
50-99 $1,502.04
100+ $1,468.29

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
5,000 kgf, ±0.05%, Linearity, 2 mV/V Output, Cable LCM1001-5K LCM1001-5K
  • 0.25% Interchangeable for Multiple Load Cell Applications
  • 5-Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • Canister Design Ideal for Axial Compression Applications
  • Heavy Duty Environmentally Sealed Case for Harsh Environments

LCM1001-5K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Connection Type
Cable Length


  • Hysteresis ±0.03% FSO
  • Input Resistance 350 ± 10 Ω
  • Linearity ±0.05% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.02% FSO
  • Output Voltage 2 mV/V ±0.25%
  • Safe Overload 150% of rated Capacity
  • Ultimate Overload 300% of rated Capacity
  • Zero Balance ±1% FS
  • Style Canister
The LCM1001 & LCM1011 are also available in standard configurations, with 0-500 to 0-2,000,000 lb ranges. Please see the LC1001 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc max)
Output: 2 mV/V ±0.25%
5-Point Calibration (in Compression): 0%, 50%, 100%, 50%, 0% calibrated to full scale up to 300,000 lb; load cells over 300,000 lb calibrated at 300,000 lb. For a full scale calibration over 300,000 lb, specify option "-FS" after model number (consult Sales for price and delivery)
Protection Class: IP67
Linearity: ±0.05% FSO
Hysteresis: ±0.03% FSO
Repeatability: ±0.02% FSO
Zero Balance: ±1% FS
Operating Temp Range: -46 to 100°C (-50 to 212°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.0018% FS/°C
    Span: ±0.0018% rdg/°C
Safe Overload: 150% of rated capacity
Ultimate Overload: 300% of rated capacity
Input Resistance: 350 ± 10 ?
Output Resistance: 350 ±10 ?
FS Deflection: 0.18 to 0.50 mm (0.007 to 0.020") typical
Construction:17-4 PH stainless steel
Electrical:
    LC1001/LCM1001: 4.8 m (15') 4-conductor shielded PVC cable
    LC1011/LCM1011: PTIH-10-6P (or equiv.)
Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Base plate
$127.34
0 In Stock
Accessories
Accessory top plate for LCM1001/LCM1011
$126.64
0 In Stock
mating connector of units with PTIH-10-6P twist-lock connector
$41.30
0 In Stock

Related Categories

en-US
en
Save Configuration