Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Air Pressure Regulators for High Flow

0 to 2 psig

$158.95

Item# PRG700-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $158.95
25-49 $151.00
50-99 $147.82
100-199 $141.47
200+ $138.29

In stock

Lead Time (If not in stock): 5 weeks
0 to 2 psig PRG700-2 PRG700-2
  • High Flow Capacity, up to 80 scfm
  • Output Pressure Insensitive to Flow Changes
  • Can Be Serviced Without Removing from Air Line
  • Insensitive to Changes in Flow

PRG700-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Maximum Inlet Pressure
Pressure Port Size
Pressure Port Type
Media Type
Features


  • Flow Capacity See performance curves
  • Form Factor Pipe
  • Maximum Supply Pressure 250 psig (17.5 bar)
  • Sensitivity 1/8 in (3.2 mm) H2O
The OMEGA PRG700 Series regulators are designed for applications that require high flow capacity and accurate process control. A poppet valve balanced by a rolling diaphragm insures a constant output pressure even during wide supply pressure variations. Stability of regulated pressure is maintained under varying flow conditions through the use of an aspirator tube, which adjusts the air supply in accordance with the flow velocity.

SPECIFICATIONS
Flow Capacity: See performance curves on spec sheet
Exhaust Capacity: 4 scfm [outlet pressure 5 psi > set pressure]
Sensitivity: 1/8 in (3.2 mm) H2O
Supply Pressure Effect: < 0.1 psi for 100 psi change
Air Consumption (Steady State): From 1.0 to 12.5 scfh
Supply Pressure: 250 psig (17.5 bar) maximum
Operating Temperature: -40 to 71°C (-40 to 160°F)
Weight: 0.74 kg (1.625 lb)
Mounting: Pipe, panel, or optional bracket
Port Sizes: 1/4 NPT female
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mounting Bracket
$17.60
1 In Stock

Related Categories

en-US
en
Save Configuration