Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Turbidity Meter

Warranty

Item# TRH-3

Handheld Turbidity Meter TRH-3 TRH-3
  • Turbidity from 0.01 to 20 NTU
  • AC/DC Power Suppy
  • 3-Digit LCD Display
  • Low Battery Indicator


The TRH-3 is a handheld light turbidity meter used for measuring the degree of light scattering generated by insoluble grain matters suspended in water or transparent liquids. The TRH-3 meets ISO 7027 standards for turbidity utilizing the Formazine standard solution. It can be broadly applied in power plants, water treatment stations, wine and beverage facilities, pharmaceutical and industrial water, and hospitals.

Specifications
Turbidity:
    Units: NTU, Nephelometric Turbidity Unit
    Range: 0 to 20
    Resolution: 0.01 NTU
Accuracy: ± 2.5% full scale
Repeatability: < 1%
Zero Drift: < 1% full scale
Power:
    DC: 1.5V, 5 “AA” alkaline dry cells
    AC: 110/50 Hz, DC7.5V, 0.2A power supply adaptor
Dimensions: 23.5 L x 7.5 W x 6.5 cm Dia (9.25 x 2.95 x 2.55")
LCD: 4.5 L x 1.7 cm W (1.77 x 0.67")
Gross Weight: 2.5 kg (5.51 lbs)
Sample Chamber Diameter: 2.8 cm (1.1")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration