Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

UW Series Wireless NEMA 4X PT100 RTD Transmitter with M12 Option

Weather Resistant Temperature-to-Wireless

$504.83

Item# UWRTD-2A-NEMA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $504.83
5-9 $479.59
10-24 $469.49
25-49 $449.30
50-99 $439.20
100+ $429.11

In stock

Lead Time (If not in stock): 6 weeks
Weather Resistant Temperature-to-Wireless UWRTD-2A-NEMA UWRTD-2A-NEMA
  • Transmit RTD Data Wirelessly to a PC or the Internet
  • Weather Resistant NEMA 4X (IP65) Enclosure
  • 0.00385 or 0.00392 Curve Pt100 Input
  • Transmit Data in Real-Time up to 120 m (400')

UWRTD-2A-NEMA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility
Additional Features


The UWRTD-2A-NEMA and UWRTD-2A-NEMA-M12 weather resistant RTD-to-wireless transmitters are weather-resistant, battery powered units that transmit temperature data back to a host receiver up to 120 m (400') away. Compatible with both 0.00385 and 0.00392 curve Pt100 RTD sensors, the UWRTD will transmit the measured and ambient temperatures, along with RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from two seconds to two minutes. Data received by the UWTC-REC can be received and displayed on your computer, using the TC Central software included with each compatible receiver. TC Central software can turn your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spreadsheet file.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Our Antenna broke how do we get a replacement Antenna?

Asked by: EBC1
Hello Please send the request for this spare part to das@omega.com Thank you!
Answered by: JA Engineer
Date published: 2021-05-06
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_UWRTD-2A-NEMA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Accessories
Replacement battery, C cell 3.6V lithium.
$47.15
7 In Stock

Related Categories

en-US
en
Save Configuration