Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transducer 150 PSIG, 4-20mA, Gage, 1/4-18 NPT Male, Ground Water, -7 to 60°C (20 to 140°F), +/-0.05%

Item# MMG150C1P2C8T3A5

Pressure Transducer 150 PSIG, 4-20mA, Gage, 1/4-18 NPT Male, Ground Water, -7 to 60°C (20 to 140°F), +/-0.05% MMG150C1P2C8T3A5 MMG150C1P2C8T3A5


This item has been discontinued, please use the MM pressure transducer configurator to order a replacement.
Pressure Transducer 150 PSIG, 4-20mA, Gage, 1/4-18 NPT Male, Ground Water, -7 to 60°C (20 to 140°F), +/-0.05%
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration