Added to Your Shopping Cart
The ALTA wireless humidity sensors allow you to monitor the relative humidity of the air within a room or enclosure. Click here to learn more.
Added to Your Shopping Cart
Connect the Humidity and Temperature sensor directly to the PC and use the free software to record you data. Use it as a hand held sensor or mount to a wall or duct.
Added to Your Shopping Cart
The RHXL5SD is a low cost, high performance temperature and humidity meter with data logging capability. Features LCD to display temperature, humidity, time & date.
Added to Your Shopping Cart
HX94 Series conditioners/transmitters measure temperature and relative humidity with process outputs. Stainless steel NEMA 4 (IP65) housing. Duct or wall mount probes.
Added to Your Shopping Cart
The OM-CP-MICRORHTEMP is a miniature, battery-powered, stand-alone temperature and humidity data logger that records 16,383 measurements per channel.
Added to Your Shopping Cart
The HX80 Series are precision transmitters that measure temperature, humidity, dew point, barometric, or atmospheric pressure and are available in wall, duct, or remote mount sensors
Added to Your Shopping Cart
The HH414 is a high performance temperature and humidity meter with real time data logging capability. It offers an LCD display to show the temperature, humidity, time & date
Added to Your Shopping Cart
The RH820 Series handheld humidity and temperature meters are available with USB or wireless connectivity. Cable is included w/USB version, receiver w/ the wireless version
Added to Your Shopping Cart
The THDP-10 Series is a Handheld Digital Temperature, Humidity, Dew Point Meter with Min/Max, Data Storage, and Data Hold Features. On Line Data Logging with DL Model
Added to Your Shopping Cart
The OM-62 USB temperature/relative humidity data logger is a low cost, easy-to-use, versatile device which can be used for a wide range of logging applications.
Added to Your Shopping Cart
The OM-CP-PRHTEMP101A a pressure, relative humidity and temperature data logger designed for museum, archive preservation, transportation, HVAC, and clean room applications.
Added to Your Shopping Cart
The 4 IN 1 HHF81 Meter can measure air flow, humidity, temperature and light. The built-in microprocessor circuit assures excellent performance and accuracy.
Added to Your Shopping Cart
Hygrometer & transducer uses Pt385/1000 Ohm RTD sensor to measure an environments ambient temp, humidity, & dew point temp. 60 sec response time allows for real time data.
Added to Your Shopping Cart
The reliable and accurate RH32 Series Temperature/Relative Humidity Meters measure and display both temperature from -10 to 50°C (14 to 122°F) and humidity from 0-100% RH.
Added to Your Shopping Cart
Pocket testers simultaneously display of ambient temp & relative humidity. Maximum sensing temp of 60°C. Testers have 80 sec response time & are available with optional clip.
Added to Your Shopping Cart
The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.
Added to Your Shopping Cart
The OMYL-RH25 Series temperature/humidity data loggers feature both internal sensors and external inputs (Pt100/Pt1000 RTD/Thermistor) or Temperature/Humidity Probes.
Added to Your Shopping Cart
The pinless HHMM257 handheld moisture meter incorporates a moisture sensor that monitors the moisture in wood and other building materials without causing surface damage.
Added to Your Shopping Cart
The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.
Added to Your Shopping Cart
OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. Applications include storage facilities, incubator monitoring and HVAC studies.