Added to Your Shopping Cart
Immersion heater with stainless steel sheath element, 0.5", 0.75", 1.25" and 2.25" NPT screw fitting, fiberglass leads and power up to 1 kW.
Added to Your Shopping Cart
Immersion heater with copper or steel sheath element,1" NPT screw plug fitting, designed for water and oil based applications and features plug and receptacle connection.
Added to Your Shopping Cart
The metal portion of the XB Series terminal blocks are made of high-grade, strain-crack and corrosion proof copper alloys, 600 Vac/16 A, 6.2 mm Width.
Added to Your Shopping Cart
The XB Series offers a complete terminal block system with a universal range of accessories, 6.2mm Width, 150Vac/30A, Wide 4-wire muti-conductor TB.
Added to Your Shopping Cart
Self regulating immersion heater with stainless steel or flouropolymer over stainless steel sheath elements, features 3-prong plug and designed for oil, compressors and more.
Added to Your Shopping Cart
The ON-931 series is ideal for surface sensing. It has an aluminum housing for fast transfer of heat to the sensing element. Choice of 2252, 3000, 5000, 10,000 or 30,000 ohm thermistor element.
Added to Your Shopping Cart
OMEGA’s new panel meter for load cells delivers high-performance at 1/8 DIN size for panel mounts and integration in a wide range of weight applications.
Added to Your Shopping Cart
Standard size, round 2-pin TC Connectors with an integrated cable clamp design for built-in wire strain relief. Quickly connect sensors to extension cable or instrumentation.
Added to Your Shopping Cart
Miniature, flat 2-pin TC Connectors with an integrated cable clamp design for built-in wire strain relief. Quickly connect sensors to extension cables or instrumentation.
Added to Your Shopping Cart
-70°C to 380°C temperature range ultra miniature smart infrared sensor with plug and play connectivity and configuration Software.
Added to Your Shopping Cart
Wireless Thermocouple/RTD Smart Sensor
Added to Your Shopping Cart
The Omega Link SP-005 seamlessly integrates standard M12 thermocouple and RTD probes into your sensor network. It supports up to 2 TCs or 1 RTD and features digital I/O.
Added to Your Shopping Cart
Miniature, flat 2-pin TC connectors designed to quickly connect sensors to extension cables or instrumentation. Available with and without write-on tag for easy labeling.
Added to Your Shopping Cart
All 3 technologies use same bridge system, allowing individual potential distribution & quickly bridged connections among same terminal block type or across different types.
Added to Your Shopping Cart
The Omega Link SP-010 seamlessly integrates bridge devices into your sensor network. It accepts 4-wire bridge sensors through a M12 4-pin connector and features digital I/O.
Added to Your Shopping Cart
The Omega Link SP-003-4 series Environmental Monitoring Smart Probes provide temperature, relative humidity, and barometric pressure data and easily connect via M12 connector.
Added to Your Shopping Cart
D8000 Series can measure process inputs, thermocouples, and contact closures and generate current or voltage signals. USB interface communicates via MODBUS RTU.
Added to Your Shopping Cart
Standard size, round 2-pin TC connectors are designed to quickly connect sensors to extension cables or instrumentation. Comes standard with write-on tag for easy labeling.
Added to Your Shopping Cart
RTD probes intended for use in thermowells. Spring loaded for optimal thermal contact. Include an adjustable spring, 1/2" NPT threaded fitting & 4-pin molded M12 connector.
Added to Your Shopping Cart
The Omega Link SP-014 seamlessly integrates process signals to your sensor network. Integrates standard voltage (0-1 VDC) or current (4-20mA, 0-24mA) sensors to the cloud.