Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PVDF Flow Monitoring System for Corrosive Fluids

Pure PVDF or Polypro Flow Monitoring Systems

$757.89

Item# FP-5100

In stock

Lead Time (If not in stock): 6 weeks
Pure PVDF or Polypro Flow Monitoring Systems FP-5100 FP-5100
  • For Ultra-Pure Confidence
  • For Safe Acid Transport
  • Easy Installation

FP-5100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pipe Size Range
Category
Velocity Range
Accuracy
Max Process Temperature
Max Operating Pressure
Wetted Materials
Output Signal
Compatible Fittings
Display


For maintaining critical product purity or for safe transport of highly corrosive acids, you can depend on OMEGA's all-PVDF flow monitoring systems. Known for its superior heat-resistance and thermal stability, PVDF is quickly becoming the preferred piping material in many ultra-pure water and acid transport applications. Using no dyes or stabilizers, OMEGA offers the only "pure" PVDF flow-monitoring system. Available for installation in pipe sizes ranging from ½ to 8", this system is easy both to install and maintain.

FOR ULTRA-PURE CONFIDENCE
Combine OMEGA's PVDF flow monitoring system with your existing PVDF pipe including SYGEF, PVDF, and SUPER PROLINE. This all-PVDF system completely eliminates the possibility of contaminated fluid product, making it perfect for measuring D.I. water in cosmetic, food, and pharmaceutical production. In addition, processes utilizing D.I. water in the semiconductor industry can be monitored with total confidence.

FOR SAFE ACID TRANSPORT
When pumping hydrofluoric acid to wafer etching tanks...processing sulfuric acid through water treatment skid for regeneration...or transporting harsh solvents, OMEGA's PVDF flow monitoring systems provide rugged, corrosion-resistant construction.

EASY INSTALLATION
PVDF Sensor installation Tee fittings allow direct compatibility with SYGEF piping, joined by the fusion using special electro heating elements. The socket fusion process combines simple handling with high operational safety and reliability. When used in PVDF or SUPER PROLINE piping systems, a flange connection is recommended.

RELIABILITY
OMEGA’s PVDF Flow Sensor includes the same design features as our standard FP-5300 Sensor, with a ±0.2 fps accuracy and ±0.5 fps repeatability.

Flow Range
Pipe
Size
½" ¾" 1" 1¼" 1½" 2" 2½" 3" 4" 5" 6" 8" 10" 12"
Range
(gpm)
1
to
19
1.7
to
34
2.7
to
54
4.7
to
94
6.4
to
127
10.6
to
210
15
to
300
24
to
461
40
to
794
63
to
1247
91
to
1801
156
to
3119
246
to
4915
349
to
6977

SPECIFICATIONS
Output Signal: 1 V p-p/fps
Output Frequency: 6 Hz/fps nominal
Max. Viscosity: 1 centipoise (water); up to 5 cp above 5 fps velocity
Materials:
    Transducer Housing: PVDF
    O-Rings: FKM
    Shaft: Hastelloy C (PVDF optional)
    Rotor: PVDF
    Tee Fitting: PVDF
Cable: 7.5 m (25') twisted pair, foil shielded with drain wire
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
15 mm Union Tee Installation fitting
$385.61
0 In Stock
25 mm Union Tee Installation fitting
$298.67
1 In Stock
40 mm Union Tee Installation fitting
$455.71
0 In Stock
50 mm Union Tee Installation fitting
$539.82
0 In Stock
en-US
en
Save Configuration