text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Miniature Fixed Infrared Temperature Sensor with Touch Screen Display

Item# OS-MINI802-D-C4-PMCEHT-6

Miniature Fixed Infrared Temperature Sensor with Touch Screen Display OS-MINI802-D-C4-PMCEHT-6 OS-MINI802-D-C4-PMCEHT-6
Close focus (CF) optics (measured spot diameter 5 mm at distance 100 mm) and RS485 Modbus output, two single pole changeover alarm relay outputs rated 24 Vdc, 1 A, fully configurable, with touch screen interface, PMCEHT-6


Close focus (CF) optics (measured spot diameter 5 mm at distance 100 mm) and RS485 Modbus output, two single pole changeover alarm relay outputs rated 24 Vdc, 1 A, fully configurable, with touch screen interface, PMCEHT-6
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration