Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OSK2K4003/TC-K-1/4NPT-U-144-1 5/8-NHX-K-MF (1 5/8 in Long Nose/Tip, Ungrounded, 90 Bend)

Item# OSK2K4003-7

OSK2K4003/TC-K-1/4NPT-U-144-1 5/8-NHX-K-MF (1 5/8 in Long Nose/Tip, Ungrounded, 90 Bend) OSK2K4003-7 OSK2K4003-7

Please contact the Technical Sales Team to refresh your Quote on this Custom Part Number.

OSK2K4003/TC-K-1/4NPT-U-144-1 5/8-NHX-K-MF (1 5/8 in Long Nose/Tip, Ungrounded, 90 Bend)


OSK2K4003/TC-K-1/4NPT-U-144-1 5/8-NHX-K-MF (1 5/8 in Long Nose/Tip, Ungrounded, 90 Bend)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration