Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Wire Special Limits of Error

Item# SLE_Wire

In stock

Lead Time (If not in stock): 0 week
Thermocouple Wire Special Limits of Error SLE_Wire SLE_Wire
  • Available from Stock!
  • "TT" PFA rated to 260°C (500°F)
  • "GG" fiberglass rated to 480°C (900°F)
  • Also Available with other insulations: Kapton® ("KK"), PTFE Tape ("TFE"), FEP polymer ("FF"), High Temperature Fiberglass ("HH"), High Temperature Ceramic ("XC") or Silica Insulation ("XS").


OMEGA offers a wide variety of Special Limits of Error (SLE) Thermocouple wire. Available from stock in J, K, T, E and N calibrations in ready to use spool and coil lengths from 25 feet to 1000 feet! These SLE wires are available in a multitude of insulating jackets as well as protective metal overbraids.

Special Limits of Error for Thermocouple Accuracy AWG Wire Dimensions
Thermocouple
Type
Temperature Range Special Limits
of Error**
°C °F
T 0 to 350 (32 to 662) ±0.5°C or 0.4%
J 0 to 750 (32 to 1382) ±1.1°C or 0.4%
E 0 to 900 (32 to 1652) ±1.0°C or 0.4%
K 0 to 1250 (32 to 2282) ±1.1°C or 0.4%
AWG
Number
Diameter
mm Inches
20 0.81 (0.032)
24 0.51 (0.020)

**Whichever is greater
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration