text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

1 Channel S Type Thermocouple High Temperature NEMA-4X Meter

Handheld Digital Thermometers Type R and S Input, High Temperature Measurement

$87.00

Item# HH501AS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $87.00
5-9 $82.65
10-24 $80.91
25-49 $77.43
50-99 $75.69
100+ $73.95

In stock

Limited Stock

Handheld Digital Thermometers Type R and S Input, High Temperature Measurement HH501AS HH501AS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NEMA-4X Dustproof, Water/Splash Resistant
  • Measures Very High Temperatures
  • Warning Beeper with Hi/Lo Setting, Time Setting
  • Clock and Elapsed Time
  • 0.1° Resolution
  • Differential Thermocouple Input
  • Stated Accuracy at 23 ± 5°C<75% RH
  • Battery Life: 200 Hours
  • Dimensions: 192 H x 91 W x 53 mm (7.6 x 3.6 x 2.2')
  • Weight: Approx. 255 g (9 oz)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Input Connection Type
Display Type
Accuracy Value
Resolution
Supply Power
Number of Channels
Features


Product Specs

HH501BR or HH501BS
1999 Counts
Backlit LCD Display
Models for Type R or S
Thermocouple Input
Reading HOLD, Max function
Dual input with Differential Function T1-T2
  HH501AR or HH501AS
1999 counts
Backlit LCD Display
Models for Type Thermocouple
Reading HOLD
MAX function
ITS-90 Accuracy
Single Input

Specifications HH501AS HH501BS HH501AR HH501BR
Backlit LCD
No. of Digits 1999 1999 1999 1999
Probe (Type) S S R R
Input Channel 1 2 1 2
Range °C 0-1787°C 0-1767°C 0-1767° 0-1787°C
Range °F 32-1999°F 32-1999°F 32-1999 32-1999°F
Resolution
Data/Hold
Max/Min
Relative
Hi/Lo Limits w/Beeper Warning
Display 1 1 1 1
T1-T2    
Battery 9 V 9 V 9 V 9 V
Auto Power Off
Basic Accuracy % rdg 0.1% +1°C 0.1% +1°C 0.1% +1°C 0.1% +1°C

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is this a complete unit or do I have to purchase additional components?

Asked by: Robertttttt
Thanks for the question Robert. The product comes with the the handheld meter, no thermocouple is included and needs to be purchased separately.
Answered by: AndrewA
Date published: 2021-02-24
  • y_2021, m_5, d_16, h_18CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.15
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HH501AS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration