Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

X-Series - Multi Channel Thermocouple Loggers

X-Series - 16 Channel Thermocouple Logger

$1,957.23

Item# OM-CP-X16TCTEMP-A2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,957.23
5-9 $1,918.09
10-24 $1,878.94
25-49 $1,800.65
50-99 $1,781.08
100+ $1,761.51

In stock

Lead Time (If not in stock): 8 weeks
X-Series - 16 Channel Thermocouple Logger OM-CP-X16TCTEMP-A2 OM-CP-X16TCTEMP-A2
  • Up to 4 Hz Reading Rate
  • Open Channel Detection
  • Configurable Channel Names
  • Accepts Thermocouple Types J, K, T, E, R, S, B, N

OM-CP-X16TCTEMP-A2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Measurements
Measurement Type
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The new OM-CP-TCTempX Series consists of 4, 8, 12 and 16-channel thermocouple data loggers with a reading rate of up to 4 Hz. X-Series devices ship with a standard USB-A to Micro USB cable for use with free OM-CP PC based software. The X-series has a high memory capacity and increased download speed compared to previous generations of product.

In addition, the OM-CP-TCTempX Series features individual cold junction compensation for each channel providing increased accuracy and response time, and if a probe is removed or severed during logging, the software automatically annotates the data. For easy identification, each channel can be named with up to a ten digit title. To maximize memory capacity, users can enable or disable channels.

The OM-CP-TCTempX Series are ideal for a variety of applications, whether it is remote temperature monitoring, or multiple points in a central location. Data from all channels is simultaneously logged. After the monitoring cycle is complete, data can be downloaded for analysis.

loading all models
loading all reviews
Rated 5 out of 5 by from Great purchase, go ahead and place your order It is a great datalogger. I recommend it as it is easy to use
Date published: 2023-08-07
Rated 4 out of 5 by from Great data logger with software that's easy to use Works great, though I'd like it if there was an option to see data real time when doing a custom start.
Date published: 2021-10-12
Rated 5 out of 5 by from The very best It is so easy to install and use, i’d lo e the software
Date published: 2020-11-23
Rated 5 out of 5 by from Rugged Stand-Alone TC Data Logger Rugged piece of equipment that allows stand-alone logging of thermocouple data in multiple environments. Very easy to set up with the free software that is found on the OMEGA website. Retrieving the data is even easier. Just be sure to charge the battery before logging, and select the correct sample rate to avoid running out of memory. Great piece of equipment, we will be buying more in the near future.
Date published: 2020-10-15
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_OM-CP-X16TCTEMP-A2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Can I read temperatures in real time, using just serial or modbus or something? (without using the software)

Asked by: grov
Hello, thank you for your question. Unfortunately, this logger uses a proprietary software and protocols are not available. The software does include real time monitoring if this is something you would like to consider.
Answered by: DA Engineer
Date published: 2023-09-14

Is it possible to observe the temperatures in real time by leaving a computer connected with the USB cable and viewing via the software?

Asked by: Jerry B
Thank you for your question. Even though the primary function is a stand-alone logger you can view the data real-time on the PC but this will drain the battery and you will have to change more frequently.
Answered by: ENGRPV
Date published: 2020-09-25

Thank you for your question. Even though the primary function is a stand-alone logger you can view the data real-time on the PC but this will drain the battery and you will have to change more frequently.

Asked by: Raptor
Thank you for your question. Even though the primary function is a stand-alone logger you can view the data real-time on the PC but this will drain the battery and you will have to change more frequently.
Answered by: Application Engineer JB
Date published: 2020-09-22

will this system accept integrated circuit temp probes (OM-2628-C1)?

Asked by: Anonymous
Thank you for your question. The logger will only accept thermocouple sensors and not the OM-2628-C1.
Answered by: Raptor
Date published: 2020-12-16

How can i change the sampling frequency?

Asked by: Phiona de Sitter
Thank you for your question. You must go to Custom Start in the software to change the logging interval.
Answered by: Application Engineer PV
Date published: 2023-10-16

Is this Logger water resistant or water proof?

Asked by: josh25
Thank you for your question. No it is not water proof or water resistant.
Answered by: Application Engineer PV
Date published: 2022-07-05

My new device is not appearing in the connected devices window. I've verified that it does recognize the USB that it is plugged into. My older data loggers are working correctly. Can you please help me troubleshoot this?

Asked by: Anna1990
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-10-24

Is it possible to poll each channel via ascii command whenever I want to record the data to a 3rd party software?

Asked by: make or break decision
Thank you for your question. Unfortunately, there is no serial protocol available to poll logger just provided software.
Answered by: Raptor
Date published: 2023-09-05
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_OM-CP-X16TCTEMP-A2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
Replacement 9V lithium battery
$46.93
10 In Stock
en-US
en
Save Configuration