Call us at 1-888-826-6342
G2-Series GP Indicating Flow Meters & Transmitters are available with Rate & Total Indication only(Q9), Indication & Pulse output(P9), or Indication, Pulse & 4-20 mA outputs(42)
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter/Transmitter
|
Liquid
|
1 to 10 GPM (3.8 to 38 L/min
|
±2%
|
4 to 20 mA & Scaled Pulse
|
1500 psi
|
60 °C (140 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
NPT Female
|
1/2"
|
LCD
|
K-Factor 2500 PPG (660 PPL)
|
|
Meter/Transmitter
|
Liquid
|
1 to 10 GPM (3.8 to 38 L/min
|
±2%
|
Scaled Pulse
|
1500 psi
|
60 °C (140 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
NPT Female
|
1/2"
|
LCD
|
K-Factor 2500 PPG (660 PPL)
|
|
Meter
|
Liquid
|
1 to 10 GPM (3.8 to 38 L/min
|
±2%
|
Not Applicable
|
1500 psi
|
60 °C (140 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
NPT Female
|
1/2"
|
LCD
|
K-Factor 2500 PPG (660 PPL)
|
|
Meter/Transmitter
|
Liquid
|
2 to 20 GPM (7.6 to 76 L/min)
|
±1.5%
|
4 to 20 mA & Scaled Pulse
|
1500 psi
|
60 °C (140 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
NPT Female
|
3/4"
|
LCD
|
K-Factor 1000 PPG (291 PPL)
|
|
Meter/Transmitter
|
Liquid
|
2 to 20 GPM (7.6 to 76 L/min)
|
±1.5%
|
Scaled Pulse
|
1500 psi
|
60 °C (140 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
NPT Female
|
3/4"
|
LCD
|
K-Factor 1000 PPG (291 PPL)
|
The meters are designed for flow measurement of low viscosity, aggressive and non-aggressive liquids including alkaline and water solutions, oils, fuel, beverages, and coolants.
Product Number | Media type | Flow Range | Accuracy | Output Signal | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Features | Connector Type |
---|---|---|---|---|---|---|---|---|---|---|
|
Liquid
|
0.026 to 0.65 GPM (0.1 to 2.5 LPM)
|
±3% of Reading
|
Amplified Square Wave
|
212° F (100° C)
|
Trogamid, PTFE, Graphite
|
NPT Male
|
1/4"
|
NSF/ANSI Standards 61 and 372 Certified
|
1M Cable
|
|
Liquid
|
0.026 to 0.65 GPM (0.1 to 2.5 LPM)
|
±3% of Reading
|
Amplified Square Wave
|
212° F (100° C)
|
Trogamid, PTFE, Graphite
|
NPT Male
|
1/4"
|
NSF/ANSI Standards 61 and 372 Certified
|
3 Pin Mini DIN
|
|
Liquid
|
0.13 to 1.3 GPM (0.5 to 5 LPM)
|
±3% of Reading
|
Amplified Square Wave
|
212° F (100° C)
|
Trogamid, PTFE, Graphite
|
BSPP Male
|
3/8"
|
NSF/ANSI Standards 61 and 372 Certified
|
3 Pin Mini DIN
|
|
Liquid
|
0.13 to 1.3 GPM (0.5 to 5 LPM)
|
±3% of Reading
|
Amplified Square Wave
|
212° F (100° C)
|
Trogamid, PTFE, Graphite
|
BSPP Male
|
3/8"
|
NSF/ANSI Standards 61 and 372 Certified
|
1M Cable
|
|
Liquid
|
0.13 to 1.3 GPM (0.5 to 7.5 LPM)
|
±3% of Reading
|
Amplified Square Wave
|
212° F (100° C)
|
Trogamid, PTFE, Graphite
|
BSPP Male
|
3/8"
|
NSF/ANSI Standards 61 and 372 Certified
|
3 Pin Mini DIN
|
FTB8000HW uses the multi-jet principle that has been an accepted standard for many years. This type of meter is known for its wide range, and accuracy in low quality water.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
1.98 to 132 GPM
|
±1.5%
|
Amplified Square Wave
|
150 psi
|
90 °C (194 °F)
|
Bronze, Thermoplastic, Ceramic
|
NPT Male
|
2"
|
Mechanical Counter
|
Reed Switch
|
|
Meter
|
Liquid
|
0.22 to 22 GPM
|
±1.5%
|
Not Applicable
|
150 psi
|
93 °C (200 °F)
|
Bronze, Thermoplastic, Ceramic
|
NPT Male
|
3/4"
|
Mechanical Counter
|
Totalize only No Output
|
|
Meter
|
Liquid
|
0.44 to 52 GPM
|
±1.5%
|
Not Applicable
|
150 psi
|
93 °C (200 °F)
|
Bronze, Thermoplastic, Ceramic
|
NPT Male
|
1"
|
Mechanical Counter
|
Totalize only No Output
|
|
Meter
|
Liquid
|
0.88 to 88 GPM
|
±1.5%
|
Not Applicable
|
150 psi
|
93 °C (200 °F)
|
Bronze, Thermoplastic, Ceramic
|
NPT Male
|
1-1/2"
|
Mechanical Counter
|
Totalize only No Output
|
|
Meter
|
Liquid
|
1.98 to 132 GPM
|
±1.5%
|
Not Applicable
|
150 psi
|
93 °C (200 °F)
|
Bronze, Thermoplastic, Ceramic
|
NPT Male
|
2"
|
Mechanical Counter
|
Totalize only No Output
|
Specifically designed for water billing applications, OMEGA's FTB-4000 flowmeters are highly accurate and feature tamper-resistant, non-resettable totalizers.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.22 to 20 GPM
|
±1.5%
|
Not Applicable
|
150 psi
|
93 °C (200 °F)
|
Brass, SS, Polyimide, Polypropylene, EPDM
|
NPT Male
|
3/4"
|
Mechanical Counter
|
|
Meter
|
Liquid
|
0.22 to 20 GPM
|
±1.5%
|
Amplified Square Wave
|
150 psi
|
93 °C (200 °F)
|
Brass, SS, Polyimide, Polypropylene, EPDM
|
NPT Male
|
3/4"
|
Mechanical Counter
|
The FTB-1300 Series of turbine flow meters are designed for industrial and laboratory measurement of water, solvents and other low viscosity fluids.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.08 to 0.4 GPM
|
±1%
|
Amplified Square Wave
|
5,000 psi
|
85 °C (185 °F)
|
300 Series SS, Carbide, Nickel
|
NPT Male
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
0.3 to 3 GPM
|
±1%
|
Amplified Square Wave
|
5,000 psi
|
85 °C (185 °F)
|
300 Series SS, Carbide, Nickel
|
NPT Male
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
0.9 to 9 GPM
|
±1%
|
Amplified Square Wave
|
5,000 psi
|
85 °C (185 °F)
|
300 Series SS, Carbide, Nickel
|
NPT Male
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
1.6 to 16 GPM
|
±1%
|
Amplified Square Wave
|
5,000 psi
|
85 °C (185 °F)
|
300 Series SS, Carbide, Nickel
|
NPT Male
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
1.6 to 16 GPM
|
±1%
|
Amplified Square Wave
|
5,000 psi
|
85 °C (185 °F)
|
300 Series SS, Carbide, Nickel
|
NPT Male
|
1"
|
No Display
|
The FTB-900 Series is a low cost Liquid Turbine Flow Meter with an amplified square wave pulse output available in 9sizes covering flow ranges between 0.176 to 880 GPM (6.66 to 3331 LPM)
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.176 to 1.76 GPM (0.6662 to 6.662 LPM)
|
±0.5%
|
Amplified Square Wave
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1/2"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
|
Meter
|
Liquid
|
0.264 to 2.64 GPM (1 to 10 LPM)
|
±0.5%
|
Amplified Square Wave
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1/2"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
|
Meter
|
Liquid
|
0.66 to 6.6 GPM (2.498 to 24.98 LPM)
|
±0.5%
|
Amplified Square Wave
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1/2"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
|
Meter
|
Liquid
|
1.76 to 35 GPM (6.66 to 132.49 LPM)
|
±0.5%
|
Amplified Square Wave
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
|
Meter
|
Liquid
|
3.52 to 66 GPM (13.32 to 249.83 LPM)
|
±0.5%
|
Amplified Square Wave
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1-1/2"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
The FTB370 Series flow turbines are designed for flow rate measurement of water and many water based liquids. They are compact in design and have a wide measuring range.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
13.2 to 110 GPM
|
±3%
|
Amplified Square Wave
|
145 psi
|
85 °C (185 °F)
|
Brass, Polypropylene, Nickel, Sapphire, Nylon, EPDM, 316 SS
|
NPT Male
|
1-1/2"
|
No Display
|
|
Meter
|
Liquid
|
0.5 to 10.4 GPM
|
±3%
|
Amplified Square Wave
|
145 psi
|
85 °C (185 °F)
|
Brass, Polypropylene, Nickel, Sapphire, Nylon, EPDM, ARCAP AP1D
|
NPT Male
|
3/4"
|
No Display
|
|
Meter
|
Liquid
|
1.1 to 41.6 GPM
|
±3%
|
Amplified Square Wave
|
145 psi
|
85 °C (185 °F)
|
Brass, Polypropylene, Nickel, Sapphire, Nylon, EPDM, 316 SS
|
NPT Male
|
1"
|
No Display
|
FTB380 Series turbine meters with microprocessor-based electronics offers a durable, compact, high precision fuel measurement device, with total and rate indication.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.3 to 3 GPM
|
±5%
|
Not Applicable
|
300 psi
|
121 °C (250 °F)
|
316 SS, Aluminum, Ceramic, Tungsten Carbide, Nylon
|
NPT Female
|
1"
|
LCD
|
|
Meter
|
Liquid
|
3 to 50 GPM
|
±1.5%
|
Not Applicable
|
300 psi
|
121 °C (250 °F)
|
316 SS, Aluminum, Ceramic, Tungsten Carbide, Nylon
|
NPT Female
|
1"
|
LCD
|
|
Meter
|
Liquid
|
30 to 300 GPM
|
±1.5%
|
Not Applicable
|
300 psi
|
121 °C (250 °F)
|
316 SS, Aluminum, Ceramic, Tungsten Carbide, Nylon
|
NPT Female
|
2"
|
LCD
|
|
Meter
|
Liquid
|
0.3 to 3 GPM
|
±5%
|
Not Applicable
|
300 psi
|
121 °C (250 °F)
|
316 SS, Aluminum, Ceramic, Tungsten Carbide, Nylon
|
NPT Female
|
1"
|
No Display
|
|
Meter
|
Liquid
|
3 to 50 GPM
|
±1.5%
|
Not Applicable
|
300 psi
|
121 °C (250 °F)
|
316 SS, Aluminum, Ceramic, Tungsten Carbide, Nylon
|
NPT Female
|
1"
|
No Display
|
The FTB4700 is a plated brass meter ideal for water applications in the ranges 0.2 to 18 GPM. The FTB4800 provides a wide range flow metering in a stainless steel package.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.1 to 10 GPM
|
±1%
|
Amplified Square Wave
|
500 psi
|
93 °C (200 °F)
|
316 SS, PVDF, Tungsten Carbide, Ruby, FKM
|
NPT Female
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
0.2 to 15 GPM
|
±1%
|
Amplified Square Wave
|
500 psi
|
93 °C (200 °F)
|
316 SS, PVDF, Tungsten Carbide, Ruby, FKM
|
NPT Female
|
3/4"
|
No Display
|
|
Meter
|
Liquid
|
0.5 to 25 GPM
|
±1%
|
Amplified Square Wave
|
500 psi
|
93 °C (200 °F)
|
316 SS, PVDF, Tungsten Carbide, Ruby, FKM
|
NPT Female
|
1"
|
No Display
|
FTB700 Series turbine meters have a unique system of precisely-machined helical rotors and high-quality jewel bearings. The rotor is the only moving part.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
3 to 400 GPM
|
±1%
|
Amplified Square Wave
|
150 psi
|
49 °C (120 °F)
|
PVC, PVDF, Zirconia, Sapphire
|
VanStone Flange
|
3"
|
No Display
|
|
Meter
|
Liquid
|
6 to 600 GPM
|
±1%
|
Amplified Square Wave
|
150 psi
|
49 °C (120 °F)
|
PVC, PVDF, Zirconia, Sapphire
|
VanStone Flange
|
4"
|
No Display
|
|
Meter
|
Liquid
|
12 to 1,200 GPM
|
±1%
|
Amplified Square Wave
|
150 psi
|
49 °C (120 °F)
|
PVC, PVDF, Zirconia, Sapphire
|
VanStone Flange
|
6"
|
No Display
|
|
Meter
|
Liquid
|
3 to 400 GPM
|
±1%
|
Amplified Square Wave
|
200 psi
|
93 °C (200 °F)
|
SS, PVDF, Zirconia, Sapphire
|
ANSI Flange
|
3"
|
No Display
|
|
Meter
|
Liquid
|
6 to 600 GPM
|
±1%
|
Amplified Square Wave
|
200 psi
|
93 °C (200 °F)
|
SS, PVDF, Zirconia, Sapphire
|
ANSI Flange
|
4"
|
No Display
|
FTB690 Series turbine meters with microprocessor-based electronics offers a durable, compact, high-precision fluid measurement device, with total and rate indication.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
40 to 400 GPM
|
±3%
|
Not Applicable
|
225 psi
|
60 °C (140 °F)
|
316 SS, PVC, Ceramic, Tungsten Carbide, PVDF, FKM
|
NPT Female
|
3"
|
LCD
|
|
Meter
|
Liquid
|
1 to 10 GPM
|
±3%
|
Amplified Square Wave
|
225 psi
|
60 °C (140 °F)
|
316 SS, PVC, Ceramic, Tungsten Carbide, PVDF, FKM
|
NPT Female
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
1 to 10 GPM
|
±3%
|
Not Applicable
|
225 psi
|
60 °C (140 °F)
|
316 SS, PVC, Ceramic, Tungsten Carbide, PVDF, FKM
|
NPT Female
|
1/2"
|
LCD
|
|
Meter
|
Liquid
|
2 to 20 GPM
|
±3%
|
Amplified Square Wave
|
225 psi
|
60 °C (140 °F)
|
316 SS, PVC, Ceramic, Tungsten Carbide, PVDF, FKM
|
NPT Female
|
3/4"
|
No Display
|
|
Meter
|
Liquid
|
2 to 20 GPM
|
±3%
|
Not Applicable
|
225 psi
|
60 °C (140 °F)
|
316 SS, PVC, Ceramic, Tungsten Carbide, PVDF, FKM
|
NPT Female
|
3/4"
|
LCD
|
The FTB-800 Series is a low cost Liquid Turbine Flow Meter with a 4-20 mA output available in 9 sizes covering flow ranges between 0.176 to 880 GPM (6.66 to 3331 LPM)
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.176 to 1.76 GPM (0.6662 to 6.662 LPM)
|
±0.5%
|
4 to 20 mA
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1/2"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
|
Meter
|
Liquid
|
0.264 to 2.64 GPM (1 to 10 LPM)
|
±0.5%
|
4 to 20 mA
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1/2"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
|
Meter
|
Liquid
|
0.66 to 6.6 GPM (2.498 to 24.98 LPM)
|
±0.5%
|
4 to 20 mA
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1/2"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
|
Meter
|
Liquid
|
1.76 to 35 GPM (6.66 to 132.49 LPM)
|
±0.5%
|
4 to 20 mA
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
|
Meter
|
Liquid
|
3.52 to 66 GPM (13.32 to 249.83 LPM)
|
±0.5%
|
4 to 20 mA
|
913.5 psi
|
120 C (248 F)
|
304, 316,CD4MCU SS, Tungsten Carbide
|
NPT Male
|
1-1/2"
|
No Display
|
2M Cable, 8 Blade CD4MCU Stainless Steel Rotor
|
The FTB600B automatically compensates IR light intensity for varying fluid opacity levels to insure a strong output signal. Ideal for clear, transparent & translucent fluids.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.5 to 15 LPM
|
±1%
|
Amplified Square Wave
|
150 psi
|
85 °C (185 °F)
|
PVDF, FKM
|
Barbed
|
7/16"
|
No Display
|
|
Meter
|
Liquid
|
0.1 to 2 LPM
|
±1%
|
Amplified Square Wave
|
150 psi
|
85 °C (185 °F)
|
PVDF, FKM
|
Barbed
|
1/4"
|
No Display
|
|
Meter
|
Liquid
|
0.3 to 9 LPM
|
±1%
|
Amplified Square Wave
|
150 psi
|
85 °C (185 °F)
|
PVDF, FKM
|
Barbed
|
3/8"
|
No Display
|
|
Meter
|
Liquid
|
1 to 30 LPM
|
±1%
|
Amplified Square Wave
|
150 psi
|
85 °C (185 °F)
|
PVDF, FKM
|
Barbed
|
5/8"
|
No Display
|
|
Meter
|
Liquid
|
2.5 to 75 LPM
|
±1%
|
Amplified Square Wave
|
150 psi
|
85 °C (185 °F)
|
PVDF, FKM
|
Barbed
|
3/4"
|
No Display
|
The FTB-1400 turbine flow meter is designed to meet the most rigorous flow measurement applications. The FTB-1400 is ideal for liquid flow measurement on or off the oilfield.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.75 to 7.5 GPM
|
±1%
|
Sinusoidal Wave
|
5,000 psi
|
165 °C (330 °F)
|
316 SS, Tungsten Carbide
|
NPT Male
|
1"
|
No Display
|
|
Meter
|
Liquid
|
0.6 to 3 GPM
|
±1%
|
Sinusoidal Wave
|
5,000 psi
|
165 °C (330 °F)
|
316 SS, Tungsten Carbide
|
NPT Male
|
3/8"
|
No Display
|
|
Meter
|
Liquid
|
0.75 to 7.5 GPM
|
±1%
|
Sinusoidal Wave
|
5,000 psi
|
165 °C (330 °F)
|
316 SS, Tungsten Carbide
|
NPT Male
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
2 to 15 GPM
|
±1%
|
Sinusoidal Wave
|
5,000 psi
|
165 °C (330 °F)
|
316 SS, Tungsten Carbide
|
NPT Male
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
0.6 to 3 GPM
|
±1%
|
Sinusoidal Wave
|
5,000 psi
|
165 °C (330 °F)
|
316 SS, Tungsten Carbide
|
NPT Male
|
1"
|
No Display
|
FLR1000 Series flow sensors can measure low flow rates from 20 mL/min to 500 L/min. These sensors are suitable for industrial, commercial, and laboratory flow applications.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
20 to 200 mL/min
|
±3%
|
0 to 5 Vdc
|
100 psi
|
50 °C (122 °F)
|
PPS, Glass, SS, Sapphire, FKM
|
Compression Fitting
|
1/4"
|
No Display
|
|
Meter
|
Gas
|
20 to 100 mL/min
|
±3%
|
0 to 5 Vdc
|
40 psi
|
50 °C (122 °F)
|
PPS, Glass, SS, Sapphire, FKM
|
Compression Fitting
|
1/8"
|
No Display
|
|
Meter
|
Gas
|
40 to 200 mL/min
|
±3%
|
0 to 5 Vdc
|
40 psi
|
50 °C (122 °F)
|
PPS, Glass, SS, Sapphire, FKM
|
Compression Fitting
|
1/8"
|
No Display
|
|
Meter
|
Gas
|
100 to 500 mL/min
|
±3%
|
0 to 5 Vdc
|
40 psi
|
50 °C (122 °F)
|
PPS, Glass, SS, Sapphire, FKM
|
Compression Fitting
|
1/8"
|
No Display
|
|
Meter
|
Gas
|
200 to 1,000 mL/min
|
±3%
|
0 to 5 Vdc
|
40 psi
|
50 °C (122 °F)
|
PPS, Glass, SS, Sapphire, FKM
|
Compression Fitting
|
1/8"
|
No Display
|
The meters are designed for flow measurement of low viscosity,aggressive and non-aggressive liquids including alkaline and water solutions, oils,fuel,beverages, and coolants.
Product Number | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Features |
---|---|---|---|---|---|---|---|---|---|---|
|
Liquid
|
0.8 to 6.6 GPM (3 to 25 LMP)
|
±3% of Reading
|
Amplified Square Wave
|
360 psi (25 bar)
|
212° F (100° C)
|
Brass, PTFE, Graphite
|
NPT Male
|
3/8"
|
Cable (3 x AWG24) w/ Free Ends, 1 meter long
|
|
Liquid
|
0.5 to 2.11 GPM (2 to 8 LMP)
|
±3% of Reading
|
Amplified Square Wave
|
360 psi (25 bar)
|
212° F (100° C)
|
Brass, PTFE, Graphite
|
BSPP Male
|
3/8"
|
3 Pin (2.8 x 0.5) Mini DIN Connector, EN 60529
|
|
Liquid
|
0.5 to 2.11 GPM (2 to 8 LMP)
|
±3% of Reading
|
Amplified Square Wave
|
360 psi (25 bar)
|
212° F (100° C)
|
Brass, PTFE, Graphite
|
BSPP Male
|
3/8"
|
Cable (3 x AWG24) w/ Free Ends, 1 meter long
|
|
Liquid
|
0.8 to 6.6 GPM (3 to 25 LMP)
|
±3% of Reading
|
Amplified Square Wave
|
360 psi (25 bar)
|
212° F (100° C)
|
Brass, PTFE, Graphite
|
BSPP Male
|
3/8"
|
3 Pin (2.8 x 0.5) Mini DIN Connector, EN 60529
|
|
Liquid
|
0.8 to 6.6 GPM (3 to 25 LMP)
|
±3% of Reading
|
Amplified Square Wave
|
360 psi (25 bar)
|
212° F (100° C)
|
Brass, PTFE, Graphite
|
BSPP Male
|
3/8"
|
Cable (3 x AWG24) w/ Free Ends, 1 meter long
|
The G2 High-Temp Sanitary meter is the best flow meter for brewing. It is highly dependable and affordable, making it a great choice for small-batch brewers.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
1 to 10 GPM (3.8 to 38 LPM)
|
±1.5%
|
4 to 20 mA, Scaled Pulse (NPN)
|
1500 psi
|
60 °C (140 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
Tri-Clamp
|
1/2"
|
LCD
|
K-Factor 2500 PPG (660 PPL)
|
|
Meter
|
Liquid
|
1 to 10 GPM (3.8 to 38 LPM)
|
±1.5%
|
None
|
1500 psi
|
85 °C (185 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
Tri-Clamp
|
1/2"
|
LCD
|
K-Factor 2500 PPG (660 PPL)
|
|
Meter
|
Liquid
|
1 to 10 GPM (3.8 to 38 LPM)
|
±1.5%
|
None
|
1500 psi
|
60 °C (140 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
Tri-Clamp
|
1/2"
|
LCD
|
K-Factor 2500 PPG (660 PPL)
|
|
Meter
|
Liquid
|
2 to 20 GPM (7.6 to 76 LPM)
|
±1%
|
4 to 20 mA, Scaled Pulse (NPN)
|
1500 psi
|
60 °C (140 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
Tri-Clamp
|
3/4"
|
LCD
|
K-Factor 1000 PPG (291 PPL)
|
|
Meter
|
Liquid
|
2 to 20 GPM (7.6 to 76 LPM)
|
±1%
|
None
|
1500 psi
|
85 °C (185 °F)
|
316 SS, Ceramic, Tungsten Carbide, PVDF
|
Tri-Clamp
|
3/4"
|
LCD
|
K-Factor 1000 PPG (291 PPL)
|
The FTB-100 Series of turbine meters have a sealed ball bearing design for high accuracy performance (±½% of reading full scale) at an economical cost.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.35 to 3.5 GPM
|
±0.5%
|
Sinusoidal Wave
|
5,000 psi
|
232 °C (450 °F)
|
304 SS, 17-4 SS, Ceramic
|
NPT Male
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
0.75 to 7.5 GPM
|
±0.5%
|
Sinusoidal Wave
|
5,000 psi
|
232 °C (450 °F)
|
304 SS, 17-4 SS, Ceramic
|
NPT Male
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
1.25 to 9.5 GPM
|
±0.5%
|
Sinusoidal Wave
|
5,000 psi
|
232 °C (450 °F)
|
304 SS, 17-4 SS, Ceramic
|
NPT Male
|
1/2"
|
No Display
|
|
Meter
|
Liquid
|
1.75 to 16 GPM
|
±0.5%
|
Sinusoidal Wave
|
5,000 psi
|
232 °C (450 °F)
|
304 SS, 17-4 SS, Ceramic
|
NPT Male
|
3/4"
|
No Display
|
|
Meter
|
Liquid
|
2.5 to 29 GPM
|
±0.5%
|
Sinusoidal Wave
|
4,250 psi
|
232 °C (450 °F)
|
304 SS, 17-4 SS, Ceramic
|
NPT Male
|
3/4"
|
No Display
|
The FTB400 sanitary flow meters are compliant with the ASME Bioprocessing Equipment Standard BPE-2019 for measurement of process liquids where sanitary standards are required.
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
0.35 to 3.5 GPM
|
±0.5%
|
Sinusoidal Wave
|
500 psi
|
232 °C (450 °F)
|
316 SS, 17-4 SS, 15-7 SS, Hard Carbon Composite
|
Tri-Clamp
|
1-1/2"
|
No Display
|
Compliant with the ASME Bioprocessing Equipment Standard BPE-2019
|
|
Meter
|
Liquid
|
0.75 to 7.5 GPM
|
±0.5%
|
Sinusoidal Wave
|
500 psi
|
232 °C (450 °F)
|
316 SS, 17-4 SS, 15-7 SS, Hard Carbon Composite
|
Tri-Clamp
|
1-1/2"
|
No Display
|
Compliant with the ASME Bioprocessing Equipment Standard BPE-2019
|
|
Meter
|
Liquid
|
1.25 to 9.5 GPM
|
±0.5%
|
Sinusoidal Wave
|
500 psi
|
232 °C (450 °F)
|
316 SS, 17-4 SS, 15-7 SS, Hard Carbon Composite
|
Tri-Clamp
|
1-1/2"
|
No Display
|
Compliant with the ASME Bioprocessing Equipment Standard BPE-2019
|
|
Meter
|
Liquid
|
1.75 to 16 GPM
|
±0.5%
|
Sinusoidal Wave
|
500 psi
|
232 °C (450 °F)
|
316 SS, 17-4 SS, 15-7 SS, Hard Carbon Composite
|
Tri-Clamp
|
1-1/2"
|
No Display
|
Compliant with the ASME Bioprocessing Equipment Standard BPE-2019
|
|
Meter
|
Liquid
|
2.5 to 29 GPM
|
±0.5%
|
Sinusoidal Wave
|
500 psi
|
232 °C (450 °F)
|
316 SS, 17-4 SS, 15-7 SS, Hard Carbon Composite
|
Tri-Clamp
|
1-1/2"
|
No Display
|
Compliant with the ASME Bioprocessing Equipment Standard BPE-2019
|
The FPR-200 flowrate sensor integrates rugged tangential turbine technology and is ideal for measuring flowrates in cooling circuits, HVAC systems and batching operations
Product Number | Category | Media type | Flow Range | Accuracy | Output Signal | Max Operating Pressure | Max Process Temperature | Wetted Materials | Process Connection Type | Process Connection Size | Display | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Meter
|
Liquid
|
5.68 to 56.8 LPM
|
±2%
|
4 to 20 mA
|
500 psi
|
107 °C (225 °F)
|
316 SS, Polycarbonate, Buna, Acetal
|
NPT Female
|
1/2"
|
No Display
|
No Visual Indicator
|
|
Meter
|
Liquid
|
18.93 to 189.3 LPM
|
±2%
|
4 to 20 mA
|
500 psi
|
107 °C (225 °F)
|
316 SS, Polycarbonate, Buna, Acetal
|
NPT Female
|
3/4"
|
No Display
|
No Visual Indicator
|
|
Meter
|
Liquid
|
18.93 to 189.3 LPM
|
±2%
|
4 to 20 mA
|
500 psi
|
107 °C (225 °F)
|
316 SS, Polycarbonate, Buna, Acetal
|
NPT Female
|
1"
|
No Display
|
No Visual Indicator
|
|
Meter
|
Liquid
|
11.36 to 113.6 LPM
|
±2%
|
5A SPDT
|
500 psi
|
107 °C (225 °F)
|
316 SS, Polycarbonate, Buna, Acetal
|
NPT Female
|
3/4"
|
No Display
|
Flow Switch, No Visual Indicator
|
|
Meter
|
Liquid
|
1.89 to 18.9 LPM
|
±2%
|
5A SPDT
|
500 psi
|
107 °C (225 °F)
|
316 SS, Polycarbonate, Buna, Acetal
|
NPT Female
|
1/2"
|
No Display
|
Flow Switch, No Visual Indicator
|