Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Chemical Set High Temperature Cements

High Temperature Cement

$60.53

Item# CC FILLER

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $60.53
10-24 $57.50
25-99 $54.48
100-499 $51.45
500-999 $48.42
1000+ $45.40

In stock

Lead Time (If not in stock): 4 weeks
High Temperature Cement CC FILLER CC FILLER
  • Thermally Conductive
  • Thermal Shock Resistant
  • Electrical Insulator
  • Resists Oils, Solvents, Most Acids

CC FILLER Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Material
Volume
Max Temperature
Mix Ratio By Weight
Tensile Shear
Additional Option
Material Color


Chemical Set Cements set or cure by an internal chemical action which does not require exposure to air. Chemical Set Cements can be used in thick applications (applied in thicknesses greater than 1/4")*.

SELECTION CRITERIA FOR CEMENTS
1. Type of Application –Potting, sealing, encapsulating, assembling, bonding. Is a thick or thin film of cement required? This dictates whether or not an air set or a chemical set cement can be used.
2. Thermal Considerations –What is the maximum temperature that the cement must withstand? What degree of thermal conductivity is needed? What degree of thermal expansion is allowed? These properties are then matched to the appropriate cement.
3. Solvent – 10% Sodium Hydroxide. However it’s difficult to remove cured cement.
4. Substrate – What materials will the cement be in contact with?
loading all models
loading all reviews
Rated 4 out of 5 by from Good but has limitations you have to consider Works well, good adhesion. The grain size is fairly large so it can’t get into very fine gaps. This cement destroys glass fiber insulation on thermocouple wires which I found out only by wrecking several new thermocouples. I wish Omega would have indicated that before I wasted the time and money.
Date published: 2017-11-03
Rated 5 out of 5 by from Repair of Green Egg diffuser Easy to follow instructions. Cement set up in advertised timeframe, and so far has held together well under high and long heat.
Date published: 2017-08-08
Rated 5 out of 5 by from OB600 product performed as advertised. Product performed as advertised Delivered more or less on time
Date published: 2017-06-16
Rated 4 out of 5 by from Good properties I bought this for thermalcouple application and works good. Just be sure to purchase measurement tools to get the mixture correct (80/20 by weight). Once I was able to mix correctly the product works good.
Date published: 2017-01-09
Rated 5 out of 5 by from Affordable Thermocouple Epoxy This Epoxy is an economical solution for affixing Thermocouple/Strain Gages. We have used it over and over for several years. Never had any issues.
Date published: 2023-11-23
Rated 5 out of 5 by from Fiber panel testing Worked fine 2" above a 650C hot pipe, and kept my Thermocouples attached to fiber parts
Date published: 2023-03-01
Rated 5 out of 5 by from Great High Temp Bond Did the job mounting thermocouples to plates to measure rocket engine jet plume temperatures.
Date published: 2022-02-12
Rated 4 out of 5 by from Good product We use the cement to pot small volumes, about 5-10cc. Highly recommend using a vibrating plate to use the cement. Baking to remove excess water is highly recommended
Date published: 2020-05-06
  • y_2024, m_4, d_27, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_CC-FILLER, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Could we use this cement to glue thermocouples to stainless steel and use them at high temperature (650 C)?

Asked by: Perry
That would not be an issue.
Answered by: AndyA
Date published: 2020-11-30

Is there a minimum bond line? I am bonding .25 dia Alumina tube inside 316 ss tube using OB-600...

Asked by: CRames
Hi CRames, The cement does not have stated minimum. Manual provides good application details; https://assets.omega.com/manuals/M1239.pdf Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-09-17

What is the consistency of CC High Temperature Cement when properly mixed? I'm mixing a very small amount and don't have a precision scale so mixing powder to liquid to a specific consistency may work better for me.

Asked by: Saleem
Hello Saleem, The consistency can differ based on environmental conditions at the time therefore we can only advise to mix by weight as described in operators manual.
Answered by: Application Engineer RD
Date published: 2023-01-18

I want to seal the clean out iron hatch to my residential steam boiler. Applying your product like you would a "glazing" compound around a window, to seal the hatch closed. Will this work?

Asked by: Gene70
Thank you for your inquiry. This item could possibly work for this application
Answered by: Application Engineer CB
Date published: 2021-09-01

What is minimum temperature range of OmegaBond 600 can used?

Asked by: Balagangadharan
Thank you for your inquiry! OmegaBond 600 can be used down to -60C as long as there is no moisture in the cement
Answered by: Application Engineer JM
Date published: 2021-04-27

Would it be possible to use OB-700 or OB-600 to secure hard pressure lines that run to a transducer? The OB would be used to hold the line in place and create a hermetic seal with a manifold housing.

Asked by: 27bob
Thank you for the inquiry. Unfortunately these cements are note rated for this type of service. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-01-16
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_CC-FILLER, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration