Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Cement

Item# THERMCOAT CO-1

High Temperature Cement THERMCOAT CO-1 THERMCOAT CO-1
  • THERMCOAT CO (copper oxide cement)
  • THERMCOAT COL (liquid for copper oxide cement)
  • THERMCOAT SL (heat-curing silicone lacquer)
  • CC HIGH TEMP CEMENT (high temperature cement binder and filler)


OMEGA’s THERMCOAT KIT is used for cementing fine-gage thermocouples in place on metal, plastic and ceramic surfaces and for assembling and installing thermopiles, temperature probes and thermocouple bolometers.

THERMCOAT CO and THERMCOAT COL
This is a fast-setting two-part copper oxide cement which should be worked at temperatures between 60 and 80°F. Work with very small quantities. Once cement has set, it cannot be reworked. Cements mixed too thinly, resulting from an excess of liquid COL, may cause spurious voltaic emfs to be generated in fine-gage thermocouples. Before applying cement, thoroughly clean surface and thermocouples and remove all contamination. Shelf life in excess of 2 1/2 years.
THERMCOAT SL
is a heat-curing silicone lacquer used for insulating thermocouples and lead wires. It is useful from -230 to 450°F.
Color..................................................................... Dark Brown
Nonvolatile Content, percent after 3 hrs.
at 135°C (275°F)...................................................49.0
Specific Gravity at 25°C (77°F).............................1.01
Viscosity at 25°C (77°F) (centipoises).................. 110
Flash Point, open cup........................................... 32°C (90°F)
Solvent..................................................................Xylene
Drying Time, hrs at 200°C (392°F)....................... 2.5
After Curing 6 hrs at 200°C (382°F)
Dielectric Strength, 2" electrodes, volts/mil...........2000
Dissipation Factor at 25°C (77°F), 100 Hz............0.010
100 kHz..........0.007
Surface Resistivity, ohms..................................... 1 x 1014
Volume Resistivity, ohm-cm................................. 2 x 1014
Weight Loss, of solvent-free varnish
after 3 hrs/250°C (482°F)..................................... 6.4%
Thermal Conductivity, cal/sec (cm)°C...................0.35 x 10–3
Moisture Vapor Transmission, g/m2 /day...............4.6
Heat Endurance at 250°C (482°F)
Flex Life, hours...................................................690
Craze Life, hours................................................1960
Thermal Life (curved electrode method)
hours at 300°C (572°F)...................................... 350
hours at 275°C (527°F)...................................... 1500
hours at 250°C (482°F)...................................... 4000

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration