Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Signaling Alarms - Dual Tone, NEMA 4X IP65 for Harsh Environments

$122.07

Item# M22-30V-120VB

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $122.07
5-9 $119.63
10-24 $117.19
25-49 $112.30
50-99 $111.08
100+ $109.86

In stock

Lead Time (If not in stock): 2 weeks
Signaling Alarms - Dual Tone, NEMA 4X IP65 for Harsh Environments M22-30V-120VB M22-30V-120VB
  • Mounts in Standard 22 mm (0.87') Pushbutton Hole
  • UL Type 4, 4X, 13, IP65
  • Sound Output Range 65 to 105 dBa @ 1 meter
  • Selectable Continuous/Pulsing and Wobble on 65 mm (2.6') Model

M22-30V-120VB Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Features


The M22 Series panel mount signaling alarms are made of heavy-duty industrial, UV stabilized polycarbonate and are intended for indoor or outdoor use. They are UL Type 4/4X/13 and IP65 approved for harsh environments and are watertight. The M22-30K models are specifically designed for the food industries and have fully enclosed housings to prevent contaminates from accumulating. The M22 series alarm sounders are equipped with a plug-in three point finger-safe terminal block for ease of wiring and configuring the tone type. All M22 models can be configured for either continuous or pulsing tones. The M22-65G models can also be wired for a wobble tone (alternating frequency). Users may also adjust the intensity of the sound levels on the 45 and 65 mm (1.8 and 2.6") alarm models.

Specifications
Materials: UV stabilized polycarbonate
Operating Temperature: -25 to 60°C (-13 to 140°F)
Mounting Nut Torque: 1.7 Nm (15 in/lbs)
Terminals: 14 AWG (2.5 mm2), IP2X

View Specs above for additional information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration