Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hook-up Wire, TFE Insulation, 250V

Single Conductor Hook-Up Wire TFE Insulation, appliance wire

Item# HW2843/7-10-100

Single Conductor Hook-Up Wire TFE Insulation, appliance wire HW2843/7-10-100 HW2843/7-10-100
  • PTFE Appliance Hook Up Wire
  • Resistance to Most Chemicals
  • Temperature Use Up to 200°C (392°F)
  • -60 to 200°C (-76 to 392°F) Operating Temperature

HW2843/7-10-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Stranded Wire or Solid
Cable Diameter
Wire Color
Volts
Maximum Operating Temperature
Conductor Insulation
Length



The HW2800 Series Hook-Up Wire is a 250 Volt rated single conductor appliance wire with MIL-W-16878E (Type ET) rating and is ROHS compliant. It is silver plated copper to minimize oxidation and is available as solid or stranded in multiple colors. This PTFE insulated wire can be used in military harnessing, medical electronics, power lead supply and appliance wire applications.

Omega has hundreds of different types of Hook-Up Wire in assorted gauges and colors, solid or stranded conductors, 100 and 1000 foot spools, many for immediate delivery.

MIL-W-16878E (TYPE ET) 200°C (392°F), ROHS COMPLIANT 250V
MODEL NO.AWG NO. WIRE TYPEINSULATION
THICKNESS mm (in)
NOMINAL
OD mm (in)
HW2840/7-(*)-(**)327/400.15 (0.006)0.53 (0.021)
HW2841/7-(*)-(**)307/380.15 (0.006)0.61 (0.024)
HW2842/7-(*)-(**)287/360.15 (0.006)0.69 (0.027)
HW2842/19-(*)-(**)2819/400.15 (0.006)0.69 (0.027)
HW2843/7-(*)-(**)267/340.15 (0.006)0.79 (0.031)
HW2843/19-(*)-(**)2619/380.15 (0.006)0.81 (0.032)
HW2844/7-(*)-(**)247/320.15 (0.006)0.91 (0.036)
HW2844/19-(*)-(**)2419/360.15 (0.006)0.94 (0.037)
HW2845/7-(*)-(**)227/300.15 (0.006)1.07 (0.042)
HW2845/19-(*)-(**)2219/340.15 (0.006)1.12 (0.044)
HW2841/1-(*)-(**)30Solid0.15 (0.006)0.56 (0.022)
HW2842/1-(*)-(**)28Solid0.15 (0.006)0.64 (0.025)
HW2843/1-(*)-(**)26Solid0.15 (0.006)0.71 (0.028)
Color Chart
1White 2Black 3Red 4Green 5Yellow 6Blue 7Brown 8Orange 9Gray 10Violet
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration