Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hook-up Wire, PVC Insulation, 300V

PVC Hook Up Wire, 300 V UL appliance wire

Item# HW3051-10-100

PVC Hook Up Wire, 300 V UL appliance wire HW3051-10-100 HW3051-10-100
  • PVC Insulated Appliance Hook Up Wire
  • Operating Temperature:
  • - 40 to 105°C (-40 to 221°F)
  • - UL AWM 1569

HW3051-10-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Stranded Wire or Solid
Cable Diameter
Wire Color
Volts
Maximum Operating Temperature
Conductor Insulation
Length



The HW3000 Series Hook-Up Wire is a PVC insulated 300 Volt rated single conductor appliance wire with UL AWM 1007, UL AWM 1569 and CSA TR-64 ratings, and is ROHS compliant. It is tinned to minimize oxidation and is available as solid or stranded in multiple colors. This PVC insulated hook up wire can be used within enclosed electronic equipment. Typical application include control panels, meters, computers, business machines and appliances where point to point wiring is required.



Omega has hundreds of different types of Hook-Up Wire in assorted gauges and colors, solid or stranded conductors, 100 and 1000 foot spools, many for immediate delivery.

PVC INSULATION UL 1007/1569, CSA TR-64
MODEL NO.AWG NO. WIRE TYPEINSULATION
THICKNESS mm (in)
NOMINAL
OD mm (in)
MODEL NO. AWG
NO.
WIRE
TYPE
INSULATION
THICKNESS mm (in)
NOMINAL
OD mm (in)
HW3047-(*)-(**) 30 7/38 0.41 (0.016) 1.1 (0.043)
HW3048-(*)-(**) 28 7/36 0.41 (0.016) 1.2 (0.047)
HW3049-(*)-(**) 26 7/34 0.41 (0.016) 1.3 (0.051)
HW3050-(*)-(**) 24 7/32 0.41 (0.016) 1.4 (0.057)
HW3051-(*)-(**) 22 7/30 0.41 (0.016) 1.7 (0.065)
HW3053-(*)-(**) 20 10/30 0.41 (0.016) 1.8 (0.071)
HW3055-(*)-(**) 18 16/30 0.41 (0.016) 2.0 (0.080)
HW3057-(*)-(**) 16 26/30 0.41 (0.016) 2.4 (0.095)
HW3050/1-(*)-(**) 24 Solid 0.41 (0.016) 1.4 (0.057)
HW3051/1-(*)-(**) 22 Solid 0.41 (0.016) 1.7 (0.065)
HW3053/1-(*)-(**) 20 Solid 0.41 (0.016) 1.8 (0.071)
HW3055/1-(*)-(**) 18 Solid 0.41 (0.016) 2.0 (0.080)
HW3057/1-(*)-(**) 16 Solid 0.41 (0.016) 2.4 (0.095)
* Specify color by entering color code from the chart. ** Specify Length “-100” or “-1000”.

COLOR CHART
1 White 9 Gray
2 Black 10 Violet
3 Red 12 White/Red
4 Green 14 White/Yellow
5 Yellow 16 White/Brown
6 Blue 17 White/Orange
7 Brown 19 White/Violet
8 Orange 28 Green/Yellow
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration