Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hook-up Wire, Irradiated PVC Insulation, 1000V/600V

Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.

Item# HW7054-1-100

Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply. HW7054-1-100 HW7054-1-100
  • Operating Temperature:
  • - 55 to 105°C (-67 to 221°F)
  • - UL AWM 1430
  • - 55 to 105°C (-67 to 221°F)

HW7054-1-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wire Gauge
Stranded Wire or Solid
Cable Diameter
Volts
Maximum Operating Temperature
Conductor Insulation
Length
Wire Color


The HW7000 Series Hook-Up Wire is a "tougher" version of PVC insulation, irradiated PVC (exposed to electron beam radiation) has better abrasion and cut resistance than ordinary PVC and can be used more readily in soldering applications. It is ROHS compliant and is tinned copper to minimize oxidation, and is available in multiple colors. This IR PVC insulated wire can be used in military harnessing, medical electronics, power lead supply and appliance wire applications, where point to point wiring is required.

Omega has hundreds of different types of Hook-Up Wire in assorted gauges and colors, solid or stranded conductors, 100 and 1000 foot spools, many for immediate delivery.

SPECIFICATIONS
UL AWM Style 1429
UL AWM Style 1430
UL AWM Style 3317
CSA AWM I A/B FT1
CSA REW XLPVC FT1
MIL-W-16878E, Type B
MIL-W-16878E, Type C

MODEL NO.AWG NO. WIRE TYPEINSULATION
THICKNESS mm (in)
NOMINAL
OD mm (in)
MIL-W16878E TYPE B: 105°C (221°F), 600V CSA AWM I A/B FT1: 105°C (221°F), 150V UL 1429: 80°C (176°F), 150V
HW7053-(*)-(**) 26 7/34 0.25 (0.010) 1.02 (0.040)
HW7054-(*)-(**) 24 7/32 0.25 (0.010) 1.14 (0.045)
HW7054/19-(*)-(**) 24 19/36 0.25 (0.010) 1.14 (0.045)
HW7055-(*)-(**) 22 7/30 0.25 (0.010) 1.30 (0.051)
HW7055/19-(*)-(**) 22 19/34 0.25 (0.010) 1.32 (0.052)
HW7056-(*)-(**) 20 7/28 0.25 (0.010) 1.50 (0.059)
HW7056/19-(*)-(**) 20 19/32 0.25 (0.010) 1.52 (0.060)
HW7057-(*)-(**) 18 7/26 0.25 (0.010) 1.78 (0.070)
HW7057/19-(*)-(**) 18 19/30 0.25 (0.010) 1.78 (0.070)
HW7058/19(*)-(**) 16 19/29 0.25 (0.010) 1.98 (0.078)
MIL-W-16878E TYPE C: 105°C (221°F), 1000V UL 1430, CSA REW XLPVC: 105°C (221°F), 300V
HW7130-(*)-(**) 24 7/32 0.41 (0.016) 1.42 (0.056)
HW7131-(*)-(**) 22 7/30 0.41 (0.016) 1.57 (0.062)
HW7132-(*)-(**) 20 7/28 0.41 (0.016) 1.78 (0.070)
HW7133-(*)-(**) 18 7/26 0.41 (0.016) 2.08 (0.082)
HW7134-(*)-(**) 16 19/29 0.41 (0.016) 2.34 (0.092)
* Specify Color by entering color code from the chart.
** Specify Length “-100” or “-1000”.


COLOR CHART
1 White 7 Brown
2 Black 8 Orange
3 Red 9 Gray
4 Green 10 Violet
5 Yellow
6 Blue
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration