Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Class 10 Overload Manual Motor Protectors

Manual Motor Protectors

$185.86

Item# XTPB016BC1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $185.86
10-24 $176.57
25-49 $172.85
50-99 $165.42
100-199 $161.70
200+ $157.98

In stock

Lead Time (If not in stock): 7 weeks
Manual Motor Protectors XTPB016BC1 XTPB016BC1
  • Visible Trip Indication
  • Class 10 Overload Protection
  • Manual Motor Protectors up to 25A
  • UL 508 Group Motor and Type E Compliant

XTPB016BC1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Relay Current
Additional Features
Enclosure Material


Manual Motor Protectors (MMPs) features a pushbutton or rotary ON/OFF manual disconnect, Class 10 adjustable bimetallic overload relay and fixed magnetic short circuit trip capability in one compact unit. The Frame B size (45 mm) for motors has FLA ratings up to 32A. The XTPB and XTPR MMPs are UL Listed under UL 508 as Manual Motor Protectors. They provide an economical solution for applications requiring simple manual starting and stopping of motors. When used as an MMP, they are typically installed in an enclosure. Many enclosures are offered as accessories for the MMPs. Separate short-circuit protective devices, such as circuit breakers or fuses, are wired ahead of the MMPs. The short-circuit protective device should be sized per the NEC code and should not exceed 400% of the maximum FLA dial setting of the MMP. A Group Motor Installation can be defined as more than one motor circuit protected by a single set of fuses or circuit breaker on a motor branch circuit. This eliminates the need for individual fuses or circuit breakers for each motor circuit. Substantial component cost savings, panel space savings and reduced wiring installation time can be achieved in Group Motor Installations. The MMPs are tested and listed for group installation. If remote operation is required, a magnetic contactor can be wired in series with the MMP. Manual Motor Protectors are selected based on the overload current range required for a given motor. This current range is determined from the motor Full Load Ampere rating and Motor Service Factor usually found on the motor nameplate. For motors with service factors less than 1.15, multiply the motor FLA by 0.90 to select appropriate MMP. Example: For motor having FLA of 6.4 A and service factor of 1.0 (6.4 A x 0.90 = 5.76 A), select Model Number: XTPB6P3BC1
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Manual Motor Protectors
$26.78
0 In Stock
Manual Motor Protectors
$27.67
0 In Stock
Manual Motor Protectors
$34.72
0 In Stock
Manual Motor Protectors
$27.67
2 In Stock
Manual Motor Protectors
$59.59
0 In Stock
Manual Motor Protectors
$85.33
0 In Stock
Manual Motor Protectors
$43.05
0 In Stock
en-US
en
Save Configuration