text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

22 mm Illuminated Pushbuttons and E-Stops, Mushroom, Push-Pull

22 mm Illuminated Pushbuttons and E-Stops

$55.36

Item# OMPBD7M-LE6PX01

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $55.36
5-9 $54.25
10-24 $53.15
25-49 $50.93
50-99 $50.38
100+ $49.82

In stock

Lead Time (If not in stock): 2 weeks
22 mm Illuminated Pushbuttons and E-Stops OMPBD7M-LE6PX01 OMPBD7M-LE6PX01
  • Flush or Extended Operators
  • Mushroom, Push-Pull or Twist-To-Release Operators
  • Tool-less Mounting Latch for Fast Installation
  • 22.5mm Mounting Hole Size
  • Plastic Operators NEMA Type 4/4X/13
  • Metal Operators NEMA Type 4/13
  • Incandescent or LED lamps
  • Heavy-duty current rating (10A continuous)

OMPBD7M-LE6PX01 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pushbutton Style
Switch Type
Contact Blocks
Pushbutton Color
Switch Operation
Pushbutton Material
Features


Omega’s rugged OMPBD7 pilot devices offer maximum flexibility and a wide choice for all applications. This 22mm line is aesthetically appealing and modularly designed to make assembly and interchangeability easy. The OMPBD7 operators are available in two different body styles to meet every application need. Both operators exhibit a new lower profile stylish appearance while maintaining the rugged performance necessary for demanding environments.

Two Operator Types
OMPBD7P is a plastic operator with a captive black plastic front bezel. Constructed of high-grade thermoplastics the OMPBD7P is the corrosion resistant solution for harsh environments. For super tough applications, the OMPBD7M has a die-cast zinc housing and mounting ring for rugged durability. Both are finished with corrosion resistant chrome plating. The OMPBD7M also features a captive shiny metal bezel for a polished appearance.

Less Inventory, More Choices
Omega offers OMPBD7 pushbuttons in a wide range of devices - from selector switches to multifunction pushbuttons. Their modular design keeps the number of required parts to a minimum, while offering multiple functions and a variety of style and color combinations. Back-of-panel components can be combined with all front elements, making the OMPBD7 line extremely flexible. This approach reduces inventory, yet provides virtually any configuration you require.

Quick, Easy Installation
A standard anti-rotation tab keeps front elements from turning or falling off the control panel, making it possible for one person to install all OMPBD7 components even if the front and rear panel are not accessible at the same time. A central mounting ring allows for quick installation and removal of all OMPBD7 operators. All back-of-panel components including Contact blocks and power module elements snap-on and are readily accessible and interchangeable without removing the pilot device from the panel.

Tool-Less Mounting Latch
The OMPBD7 "toolless" mounting latch mates the front element with the Contact blocks and other back-of-panel components. The mounting latch is available in a plastic and metal design. The latches are easily installed with a "click" and removed by pushing a rotating collar to the right. Quick, reliable and strong, it’s the best pilot device mounting latch available in the industry.

Long Electrical and Mechanical Life
Most OMPBD7 operators have a mechanical of ten million operations - five million Contact blocks. Electrical life ranges from 500,000 cycles at 3 A to ten million at 0.1 A. The OMPBD7 line is also electronics compatible with self cleaning Contacts.

Environmental Ratings
Front elements, including pushbuttons, mushroom operators and selector switches, are IP 66 protection against submersion, oil and dirt, making them reliable in the toughest industrial environments. Metal operators are Type 4/13 and Type 4/4X/13 for plastic operators.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration