OMEGA’s model ACC-PS3 is an ac powered, single-channel, high performance accelerometer power supply. This line-powered supply features low noise performance while still being low in cost. It has a rugged aluminum housing with four easily accessible mounting holes on 4.75 x 1.75" (121 x 44 mm) centers.
OMEGA’s Model ACC-PS4 is an ac powered, triaxial, high performance accelerometer power supply for use with the ACC301 triaxial accelerometer. The ACC-PS4 will power the triaxial accelerometer and output the signal from all three axes. This line-powered supply features low noise and high performance while still being low in cost. It has a rugged aluminum housing with four easily accessible mounting holes on 4.75 x 1.75" (121 x 44 mm) centers.