Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

PSU-93, Unregulated 16 to 23 Vdc Output Power,Plug in Style

DC POWER SUPPLIES

Item# FPW-15

DC POWER SUPPLIES FPW-15 FPW-15
  • PSU-93: Output Power - Unregulated 16 to 23 Vdc
  • FPW-15: Output Power - Regulated 15vdc at 400mA
  • Plug in Style
  • Used for Pressure and Temperature Tranducers

FPW-15 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage


Input 105VAC 120VAC 130VAC
Output (mA) Output Vdc Output Vdc Output Vdc
No Load 0
50
100
200
Full Load 300
20 23 25
17.8 20.5 22
16.5 19.5 21
15 17.5 19
13.5 16 17
The PSU-93 and FPW-15 are power supplies which can provide power for signal conditioners, temperature and pressure transmitters and other electronic equipment. The PSU-93 is an unregulated power supply providing 16 to 23 vdc with a maximum output of 300mA. The FPW-15 is a regulated power supply delivering 15vdc at 400mA. These power supplies provide a low-cost solution to excitation problems. The compact design allows for plug in operation eliminating the need for hard wiring.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration