Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 4 & 12 Operator Work Stations

$4,247.24

Item# SCE-464919DC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,247.24
5-9 $4,034.88
10-24 $3,949.93
25-49 $3,780.04
50-99 $3,695.10
100+ $3,610.15

In stock

Lead Time (If not in stock): 2 weeks
NEMA 4 & 12 Operator Work Stations SCE-464919DC SCE-464919DC
  • One & Two Door Models with Front or Front & Rear Access
  • 0.075' Thick Carbon Steel, Custom Orders for 304 and 316 Stainless Steel
  • 25° Sloped Top, Hardware Installed to Prop in Open Position
  • Key Locking Black 3-Point Flush Swing-Handles on Door

SCE-464919DC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Features
Enclosure Material
Closure Type
Enclosure Color
Works With


The SCE-DC Series of operator desk consoles are intended for indoor use to house electronic and electrical instruments and controls. These operator control consoles will protect electrical components against introduction of solid foreign objects, falling dirt and water. The SCE-DC operator work stations can be used in a standing or sitting position and can allow for installation of operator interface, control pushbuttons and selector switches. The desk top includes hardware so it can be propped open for easy access, optional key lock latches are available for additional security. Models are available with one or two door access in both the front or front and rear of the enclosure. Sub-panels are available for mounting electrical components and dual access models come with channels for more then one sub-panel installation.

SPECIFICATIONS
Finish: ANSI-61 gray powder coating inside and out. Optional sub-panels are powder coated white.
Industry Standards (IS2):
NEMA: Type 4, 12 and Type 13
UL Listed: Type 4 and 12
CSA: Type 4 and 12
IEC: 60529 IP 66
Industry Standards (IS1):
NEMA: Type 12 and Type 13
UL Listed: Type 12
CSA: Type 12
IEC: 60529 IP 55

For Generic Drawings of this Series please refer to Manuals link above
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Set of 4 Leveling Pads, 3/8-16 thread, zinc plated with plastic base.
$101.17
0 In Stock
Chrome Key Lock Door Latch
$78.72
0 In Stock
Black Key Lock Door Latch
$84.32
15 In Stock
Black 8mm Square Door Latch Key
$37.98
0 In Stock
Chrome 8mm Square Door Latch Key
$36.13
0 In Stock
Mounting Hardware for Sub-panels - only required when using more than one sub-panel
$124.52
0 In Stock
All Models Must Ship LTL Freight - Additional Shipping Charges May Apply
Single Door Front Access Console
Sub-Panel for SCE-402516SDC, 27H x 21" W
$155.13
0 In Stock
Sub-Panel for SCE-403716SDC, 33H x 27" W
$261.09
0 In Stock
Single Door Console with Front and Rear Access
Sub-Panel for SCE-462519DC, 33H x 21" W
$195.26
0 In Stock
Sub-Panel for SCE-463719DC, 33H x 33" W
$331.45
0 In Stock
Two Door Console with Removable Center Channel in Front and Rear
Sub-Panel for SCE-464919DCC, 45H x 33" W
$372.22
0 In Stock
Sub-Panel for SCE-466019DCC, 55.6 H x 33" W
$405.48
1 In Stock
en-US
en
Save Configuration