Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $250.78 |
10-24 | $238.24 |
25-49 | $233.23 |
50-99 | $223.19 |
100-199 | $218.18 |
200+ | $213.16 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Well Type | Material | Insertion Length — “U” | |||||||
---|---|---|---|---|---|---|---|---|---|
2 9/16 | 5 1/16 | 8 1/16 | 11 1/16 | 14 1/16 | 17 1/16 | 20 1/16 | 231/16 | ||
3/4'-445S and 3/4'-445L | Brass | 259 (52.3) | 142 (26.4) | 55.8 (16.6) | 29.8 (12.1) | 18.4 (9.5) | 12.5 (7.8) | 9.0 (6.7) | 6.8 |
Carbon Steel | 352 (94.6) | 198 (48.0) | 77.5 (30.1) | 41.4 (22.0) | 27.8 (17.3) | 17.3 (14.2) | 12.5 (12.1) | 9.5 | |
A.I.S.I. 304 & 316 | 382 (131) | 206 (66.3) | 80.9 (41.7) | 43.2 (30.2) | 26.6 (24.0) | 18.1 | 13.1 | 9.9 | |
Monel | 277 (105) | 179 (53.1) | 70.3 (33.4) | 37.5 (24.3) | 23.2 (19.1) | 15.7 | 11.3 | 8.5 | |
1'-445S and 1'-445L | Brass | 259 (76) | 156 (38.5) | 61.4 (24.2) | 32.8 (17.7) | 20.2 (13.9) | 13.7 (11.4) | 9.9 | 7.5 |
Carbon Steel | 352 (137) | 215 (69.4) | 34.2 (43.6) | 45.0 (31.9) | 27.7 (25) | 18.9 | 13.6 | 10.3 | |
A.I.S.I. 304&316 | 382 (190) | 224 (96.1) | 87.8 (60.4) | 46.9 (44.1) | 28.9 | 19.7 | 14.2 | 10.8 | |
Monel | 277 (152) | 196 (77.1) | 77.2 (48.5) | 41.4 (35.4) | 25.4 | 17.2 | 12.4 | 9.4 |