Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Viscosity, corrosion-Resistant Drum Pumps

Totally Enclosed Fan cooled, 1/2 HP 115Vac 1 Phase Drum Pump

$1,419.77

Item# FPUD362

In stock

Lead Time (If not in stock): 6 weeks
Totally Enclosed Fan cooled, 1/2 HP 115Vac 1 Phase Drum Pump FPUD362 FPUD362
  • Rugged Industrial Construction
  • Wide Variety of Available Motors
  • Pump Tubes and Motors Supplied Separately for Maximum Flexibility
  • Corrosion-Resistant Polypropylene or 316SS Materials

FPUD362 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Component Type
Wetted Materials
Max Process Temperature
Tube OD
Tube Length
Supply Power
Motor Type


OMEGA’s FPUD300 Series drum pumps can empty a wide variety of containers in various applications. Motor types available are singlephase, 115 or 230 Vac, 50/60 Hz, continuous duty; and air driven.

Both the FPUD311 and FPUD321 electric motors are open drip-proof (ODP), while the FPUD362 is a totally enclosed fan-cooled (TEFC) motor.

All three AC motors are thermaloverload protected with a manual reset, and all three include internal cooling fan, built-in on/off switch, 3.6 m (12'), three-wire cord; both 115 Vac motors include a grounded wall plug.

The air operated unit has a ¼ MNPT fitting for hooking up to a customersupplied air hose, and includes a flow-regulating valve and muffler. An optional air lubricator/filter assembly is also available.

When pumping flammable or combustible materials, or for work in explosive environments use the FPUD331 air motor with a stainless steel tube.

FPUD3-P Series tubes include a variable orifice on the outlet to limit flows to 10, 20, 30, or 40 GPM. Refer to the performance curve graphs on next page for flow rate vs. discharge head data, and flow rate vs time for the rechargeable battery model. All FPUD3 Series pump tubes are sealless to insure leakproof operation. See tubing products in section T.

SPECIFICATIONS
Pump Tube Wetted Parts:
    FPUD3-P: Polypropylene, Inconel, and PTFE
    FPUD3-S: 316SS, PTFE, and Halar
Pump Tube Operating Temperature:
    Polypropylene: 71.1°C (160°F);
    316SS: 104°C (220°F) Electric and Air Motors
Pump Capability: 40 gpm, 24 m (80') TDH, 30-minute run-dry; air 30 gpm, 18 m (60') HD
Pump Capability: 9 gpm, 4' TDH
Max Fluid Viscosity: 100 cps, 1.6 specific gravity

CAUTION: DO NOT USE THE FMXD11-AM AIR MOTOR WITHOUT THE FPUD34-SK STATIC PROTECTION KIT
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Motor Driven Drum Pumps with Corrosion-Resistant Construction
$815.36
0 In Stock
27"L x 2"OD 316SS Drum Pump Tube
$1,035.25
0 In Stock
48"L x 2"OD PP Drum Pump Tube
$750.40
0 In Stock
27"L x 2"OD PP Drum Pump Tube
$673.97
0 In Stock
40"L x 2"OD PP Drum Pump Tube
$694.80
0 In Stock
40"L x 2"OD 316SS Drum Pump Tube
$1,160.72
0 In Stock
48"L x 2"OD 316SS Drum Pump Tube
$1,230.76
0 In Stock
Accessories
2" IPS polypro drum adaptor for FMXD11 Mixers
$169.00
0 In Stock
Accessories FOR PUMP TUBES
Wallmount bracket (grips tube)
$103.57
0 In Stock
Polypropylene inlet strainer for FPUD3-P series ONLY
$111.75
0 In Stock

Related Categories

en-US
en
Save Configuration