Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual-Head Injector Metering Pumps, EOL

Item# FPUDX1702A

Dual-Head Injector Metering Pumps, EOL FPUDX1702A FPUDX1702A
  • Simple Intake and Discharge Check Valve Design
  • Quick Adjusting Feed Mechanisms
  • Dual Side-Mounted Cartridge Valve Heads
  • Each Head Independently Controlled


The FPUDX1700 series has been discontinued. Please contact our Flow Engineering department.

FPUDX1700 Series duplex head injector pumps feature dual, side-mounted heavy-duty cartridge valve heads. This durable liquid end is injection molded of polypropylene and includes: Double-sealed PVDF cartridge valve fittings, FKM O-ring seals, ceramic ball checks, Hastelloy valve springs, and a PTFE /EPDM diaphragm. Each head is independently controlled by an easy-to-adjust, top-mounted feed adjustment. These pumps are suitable for a variety of applications, including: to inject different amounts of simular chemicals into separate systems; feed two different chemicals into the same system or feed different chemicals into separate systems; or when a single-head pump does not provide sufficient output.

SPECIFICATIONS
Output Accuracy: ±10% of maximum [water @ 21°C (70°F) and 1.5 m (5') suction lift]
O-Ring: FKM standard; ethylene propylene, silicone optional
Turndown Ratio: 10:1
Power: 115/60 Hz, optional 230V/60 Hz, 220V/50 Hz, 24 V/60 Hz
Dimensions: 241 H x 191 W x 102 mm D (9.5 x 7.5 x 4")
Shipping Weight: 4.5 kg (10 lb)
Tube Dimensions: 3?8" OD, ¼" ID
Max Fluid Temperature: 54°C (130°F)
Enclosure: NEMA 3R (IP24) (acceptable for outdoor use)
Max Viscosity: 1000 centipoise
Max Suction Lift: Up to 3 m (10') of water
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration