Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pump/Tank Metering System, EOL

Pump/Tank Metering Systems, EOL

$296.53

Item# FTNK-7

In stock

Lead Time (If not in stock): 3 weeks
Pump/Tank Metering Systems, EOL FTNK-7 FTNK-7
  • Single Intake and Discharge Check Valve Pump Design
  • Quick Adjusting Feed Mechanism
  • 125 PSI Maximum Pressure Rating
  • Polyethylene Tank with UV Inhibitor

FTNK-7 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Supply Voltage
Maximum Working Pressure
Speed
Outer Tube Diameter


The FPUTS1500 series has been discontinued. Please contact our Flow Engineering department.

The FPUTS1500 Series is a practical, efficient, self-contained metering system comprising a heavy-duty tank and metering injector pump. The sturdy polyethylene tank is extra thick for durability and is available in 7-, 15- or 30-gallon capacities. The tank is rectangular in shape for convenient storage and features a multi-position opening that lets the operator open, close, or vent the lid.

The system includes the FPUDT1500 metering injector pump. Features include a heavy duty cartridge valve pumphead of injection-molded polypropylene outfitted with PVDF fittings, ceramic ball checks, FKM O-ring seals, and Hastelloy C valve springs; a durable PTFE/EPDM diaphragm; attractive weather-resistant black Valox housing; ball bearing gear motor; and flow indicator.

The FPUTS1500 system can also be ordered with a built-in electronic percentage timer for even more precise feed control. This option lets the operator adjust the feed with just the timer, or adjust both the stroke of the diaphragm and the timer.

Demensions
Tank Model FTNK-7 FTNK-15 FTNK-30
Weight, kg (lb) 8.6 (19) 12.2 (27) 15.9 (35)
Capacity, gal 7 15 30
Height (A), mm (in) 445 (17.5) 559 (22) 689 (27)
Width (B), mm (in) 305 (12) 394 (15.5) 508 (20)
Depth (C), mm (in) 406 (16) 495 (19.5) 610 (24)


7-Gal. Capacity
Model No.
15-Gal. Capacity
Model No.
30-Gal. Capacity
Model No.
Strokes
/min
Max.
GPD
Max.
mL/Min
FPUTS1501 FPUTS1501-15 FPUTS1501-30 14 3.4 22
FPUTS1503 FPUTS1503-15 FPUTS1503-30 30 8.3 46
FPUTS1505 FPUTS1505-15 FPUTS1505-30 45 26.6 77
FPUTS1507 FPUTS1507-15 FPUTS1507-30 60 16.3 92
FPUTS1509 FPUTS1509-15 FPUTS1509-30 125 68.4 180
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration