Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Peristaltic Metering Pumps, EOL

Peristaltic Metering Pumps,EOL

Item# FPU1601-N

Peristaltic Metering Pumps,EOL FPU1601-N FPU1601-N
  • Durable, Efficient Pumphead
  • Compact Housing
  • Variety of Capacities and Feed Rates
  • Wall Mount Design


This product is no longer available. Please see DPPT-Series as a possible alternative or contact our Engineering department for a viable replacement.



FPU1600 Series metering pumps are ideal for OEM applications. The basic design makes these pumps not only economical but virtually maintenance free. Standard units have a durable, efficient pumphead assembly, a compact housing, and a fixed feed rate with a variety of RPMs from which to choose. FPU1600 pumps are available with a cycle control percentage timer. Each pump comes with an accessory kit package that includes a foot valve with ceramic weight, threadless injector fitting, two spare tubes, 3 m (10') of vinyl tubing, and a flow indicator (except on ¼" tubing units).

SPECIFICATIONS
Max Fluid Temperature: 54°C (130°F)
Max Viscosity: 500 centipoise
Max Suction Lift: 10' water @ 0 psi
Duty Cycle: Continuous
Pump Head Material: Glass-reinforced polyimide
Roller Assembly: 3-roller
Feed Controller: Solid state
Pump Tube Material: Tygon or Norprene standard, Tygon tube with PVC adaptors
O-Ring Material: FKM standard, EP optional
Motors: 14, 30, 45 rpm
Voltage: 115 V/60 Hz, 230 V/60 Hz, 220 V/50 Hz, and 24 V/60 Hz optional
Max Pressure: 1.72 bar (25 psi)
Dimensions: 114 H x 178 W x 140 mm D (4.5 x 7 x 5.5")
Shipping Wt.: 4.1 kg (9 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration