Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Omegaflex OEM Style Peristaltic Pump Kits-Limited Supply

Omegaflex ® OEM Style Peristaltic Pump Kits

Item# FPU410

Omegaflex ® OEM Style Peristaltic Pump Kits FPU410 FPU410
  • Suitable for Fluids Carrying Small Particles
  • Easy to Maintain
  • Mounting Panel Standard


FPU400 Series peristaltic pumps offer simplicity at a reduced cost. The motor turns the rollers, which squeeze fluid through the precision-bore high-tolerance tubing in a wavelike motion, acting like a positive displacement pump. The fluid doesn’t touch the pump; it only comes into contact with the tubing. This makes the pump suitable for fluids carrying small particles. FPU400 pumps continuously overocclude the tubing, which makes the pump self-priming and non-siphoning. They are easy to maintain, with few moving parts and no seals or valves to clog, clean, or replace. As one section of tube fatigues, just move the tubing to a section that hasn’t been under the rollers and continue pumping. Or simply replace the supplied tubing. The replacement 230 mm (9") lengths of precision-bore tubing ensure repeatable pumping rates time after time. Union connectors for hooking up system tubing are sold seperately. The replacement 230 mm (9") lengths of tubing come without connectors. The pumps are supplied standard with a mounting panel. The AC-powered pumps are also available in a rugged polycarbonate enclosure for bench mounting. Maximum backpressure is 15 psi without derating (up to 25 psi @ 75% of maximum flow). Maximum suction head is 8.5 m (28'). Flow rate repeatability from one pump to the next or when replacing tubing is within 8% of maximum flow rate listed. Shipping weight is 1.6 kg (3.5 lb) for all sizes. These pumps are ideal for metering/dosing, repetitive dispensing, and general liquid/gas transfer, and they have a 100% duty cycle for continuous operation.

SPECIFICATIONS (FPU400)
Mounting Plate: 94 L x 130 W x 109 mm D (3.74 x 5.12 x 4.28"); 5.6 mm (0.22") diameter holes are centered 76 x 110 mm (3.0 x 4.34") on the plate
For units with rear fan: 130 L x 130 W x 135 mm D (5.11 x 5.12 x 5.28") overall
Shipping Weight: 1.6 kg (3.5 lb)
Ambient Temp Range: 20 to 30°C (68 to 86°F)
Max Liquid Viscosity: 8500 cp

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Omegaflex ® OEM Style Peristaltic Pump Kits
$25.35
39 In Stock
Accessories
1/16 " x 1/8 " silicone tubing with The FPU4500 comes with Norprene tubing. FPU4500 not available in case.
$25.35
0 In Stock
1/4 " x 7/16 "Norprene tubing
$24.84
198 In Stock
1/8 " x 3/8 " silicone tubing
$25.35
10 In Stock
en-US
en
Save Configuration