Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Panel Punches & Hole Saws for Temperature Connectors & DIN Meters

Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters

$34.73

Item# RHS-78

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $34.73
5-9 $32.99
10-24 $32.30
25-49 $30.91
50-99 $30.22
100+ $29.52

In stock

Lead Time (If not in stock): 6 weeks
Panel Punches and Hole Saws for Thermocouple Connectors, DIN Size Controllers and Panel Meters RHS-78 RHS-78
  • DIN Size Panel Punches - DPP Series
    • 1/32, 3/64, 1/16, 1/16 Square, 1/8 and 1/4 DIN Sizes
    • Will Accept any Standard DIN Size Controllers and Panel Meters
    • Will Cut a Clean Hole in up to 11 Gage (.090) Aluminum or up to 14 Gage (.075) Mild Steel
  • Rectangular Hole Punches - CP Series
    • Rugged Industrial Design
    • Square Corners
    • Sizes to Mount All OMEGA Connectors
    • Keyed Design Assures Alignment of Punch and Die
    • Simply Drill a Pilot Hole and Then Punch Out the Exact Shape for Your Connector
    • For panels up to 1.5mm (0.06") Thick
  • Round Hole Punches - RHS and RHP Series
    • No Reaming or Filing
    • 6.35 mm (1/4") or 9.52 (3/8") Pilot Hole
    • Exact Size for RMJ and RSJ Connectors
  • Hole Saws - RS Series
    • For Panels Over 3 mm (1/8")Thick
    • Replaceable Blades
    • 6.35 mm (1/4") Pilot Drill

RHS-78 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pilot Hole Size
Cutout Height
Cutout Width
Tool Type
Diameter


Panel Punches
The panel punches are designed to create panel cut outs for OMEGA's family of thermocouple connectors. Three styles of panel punches are available. The CP series is for rectangular connectors, the RHS is for round connectors and the DPP are DIN sized panel punches.

RHS Hole Saws
Use your hand drill or drill press to fabricate jack panels with hole saws and around hole connectors. When the plate is too thick for punches, the saw is the solution. Complete assembly including saw, pilot drill, and mandril.

Model Type Model
No.
Cutout Dimensions
mm (in)
Designed
For
Rectangular
Connectors
CP-1 8.1 x 16.8 (.318 x .661) SMP, SMPW
CP-2 9.5.1 x 16.7 (.375 x .656) NMP
CP-3 13.5 x 26.2 (.531 x 1.031) OST, OGP
NOX, OSTW
CP-4 13.1 x 36.8 (.516 x 1.450) OTP
CP-5 16.1 x 30.4 (.635 x 1.195) JP, SPJ, UPJ
CP-6 16.1 x 41.4 (.635 x 1.630) TPJ
CP-7 16.4 x 26 (.646 x 1.024) NHX
CP-8 9.9 x 19.4 (.390 x .765) SHX
DIN Size
Panel
Punches
DPP-1 22.2 x 45 (.874 x 1.772) 1/32 DIN
DPP-2 22.2 x 68 (.874 x 2.677) 3/64 DIN
DPP-3 22.2 x 92 (.874 x 3.622) 1/16 DIN
DPP-4 45 x 45 (1.772 x 1.772) 1/16 DIN Square
DPP-5 45 x 92 (1.772 x 3.622) 1/8 DIN
DPP-6 92 x 92 (3.622 x 3.622) 1/4 DIN
Round
Connectors
RHS-43 43 (1 11/16) Diameter CN77R3 & R5
Panel Meters
RHP-58 15.87 (.625) Diameter RMJ
RHP-78 22.22 (.875) Diameter RSJ
RHS-58 15.87 (.625) Diameter RMJ
RHS-78 22.22 (.875) Diameter RSJ
RS-58 15.87 (.625) Diameter RMJ
RS-78 22.22 (.875) Diameter RSJ
loading all models
loading all reviews
Rated 1 out of 5 by from NEEDS IMPROVEMENT THE PUNCH DID CUT A HOLE IN THE PANEL BUT IT BECAME WEDGED IN THE HOLE IT MADE. HAD TO REMOVE THE TOOL WITH A HAMMER. WILL NOT USE IT EVER AGAIN.
Date published: 2015-11-24
Rated 5 out of 5 by from Pretty good punch I've used the 1/4 DIN punch for a few years now and am very happy with it. Excellent value and always a clean hole. It has worked on all the 14 ga panels I have tried so far. I have used it 20+ times. The threads are getting a little galled now but I just oil them then start tightening. Not sure if your supposed to, but I use a heavy duty air impact wrench, way easier and less twisting on the panel hinges or whatever part of the panel structure you are punching.
Date published: 2016-03-27
Rated 1 out of 5 by from Poor durability I bought the CP-5. I tried to punch a hole in a Hoffman 3 door standing enclosure and the punch broke on the first try. Apparently it is unable to handle that guage steel.
Date published: 2015-12-04
Rated 4 out of 5 by from Engineering/Fabrication A better design would be to have no step on the outside surface of Die so it could pull all the way through the punched hole. Thus allowing easier removal of tool after punching hole.
Date published: 2023-04-23
Rated 5 out of 5 by from My best tool Hello I have using the panle punch 45 x 45 mms and it works perfect
Date published: 2018-03-01
Rated 2 out of 5 by from Broke on the First Use The bolt used to pull the punch through the panel broke on the first use. It was being using on a 14awg mild steel panel and operated by hand. I would have rated it 1 star, but Omega made it easy to return the product for a refund.
Date published: 2017-10-30
  • y_2024, m_5, d_6, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_RHS-78, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration