Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Wire Stripper for OMEGACLAD Wire

Thermocouple Wire Stripper for OMEGACLAD™ Wire

$174.20

Item# PST020A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $174.20
10-24 $165.49
25-99 $156.78
100-499 $148.07
500-999 $139.36
1000+ $130.65

In stock

Lead Time (If not in stock): 4 weeks
Thermocouple Wire Stripper for OMEGACLAD™ Wire PST020A PST020A
  • Larger Chip Ports for Continuous Self-Cleaning
  • Power Tool Adaptor Standard
  • Expanded Range of Sizes

PST020A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Outer Diameter
Power Tool Adaptor Size


Strippers for both metric and standard wire
Model
Number
Nominal Sheath O.D. Tool
Tolerance
Weight Replacement Tool Bit
Model No.
Power Adaptor
Size
English Metric
PST020A.020'0.50 mm0.019-0.021'1 ozTB125S
PST025A.025'0.60 mm0.024-0.026'1 ozTB125S
PST032A.032'0.79 mm0.031-0.034'1 ozTB125S
PST040A.040'1.00 mm0.040-0.044'21/2 ozTB188M
PST062A1/16'1.50 mm0.060-0.064'21/2 ozTB188M
PST065A1/16'1.57 mm0.063-0.067'21/2 ozTB188M
PST20MMA0.080'2.00 mm0.077-0.083'21/2 ozTB188M
PST090A3/32'2.38 mm0.090-0.094'21/2 ozTB188M
PST30MMA0.118'3.00 mm0.115-0.121'41/2 ozTB250M
PST125A1/8'3.17 mm0.122-0.128'41/2 ozTB250M
PST45MMA0.177'4.50 mm0.174-0.180'8 ozTB250L
PST187A3/16'4.75 mm0.185-0.190'8 ozTB250L
PST60MMA0.236'6.00 mm0.233-0.239'8 ozTB250L
PST250A1/4'6.25 mm0.247-0.253'8 ozTB250L
loading all models
loading all reviews
Rated 5 out of 5 by from Works Great Bought 3 of them a few months ago and after doing a little adjusting of the cutter it works great.
Date published: 2019-06-16
Rated 1 out of 5 by from Could not get it work I bought two PST020A thermocouple wire strippers and they did not work. I followed the directions and tried everything I could think of but they simply did not work. I would say you're better off to order a custom 0.020" diameter thermocouple with the sheathing stripped than to try and use this wire stripper.
Date published: 2016-06-13
Rated 5 out of 5 by from Excellent Tool. Would buy again. Very well made tool. The ratcheting gear teeth are very fine mesh and it is very easy to crimp even the largest brass fittings. The handle grip is very comfortable. I highly recommend this crimper tool.
Date published: 2023-02-27
Rated 5 out of 5 by from Very nice tool Purchased this to strip the sheath from Mineral Insulated Cable (304-K-MO-062-DUAL-SLE). The stripper works very well and efficiently with a little bit of adjustment. There is a set screw which allows you to adjust the position of the cutting tool. Initially the tool was too close to the center, which caused the stripper to cut through the the sheath, insulation, and thermocouple wire. Actually that setting worked pretty well for cleaning up the cable after being cut to length with side cutters. Then after adjusting the tool back a bit, so that it only removed the outer sheath, it worked perfectly to strip the sheath. I used it in a power drill with around 300 rpm with light to moderate pressure, with the mineral cable claimed in a vice with soft jaws. Overall a very nice tool, and pretty much the only way to efficiently and cleanly strip mineral insulated cable.
Date published: 2020-11-07
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_PST020A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Do you sale the bottom plate where you insert the wire? I did not see that in your data sheet.

Asked by: Anonymous2023
Omega only sells the wire stripper portion and the replacement tool bit for this product.
Answered by: Applications EngineerANB
Date published: 2023-06-23

How do you set the cutter blade? For a 2mm diameter sheath, do I use a smaller pin and adjust? Can't find any documentation for adjusting the cutter blade depth...

Asked by: Wade at Waters
Move blade to touch material. Back out material and move blade in .010.
Answered by: Engineer9
Date published: 2022-01-20

Can you buy a replacement blade?

Asked by: Anonymous
Hi Anonymous, Yes replacements are available. Please refer to the data sheet for the size and part# for your application. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-07-27
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PST020A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration