OMEGAFLEX™ Low Density Polyethylene Tubing
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $85.34 |
5-9 | $81.07 |
10-24 | $79.37 |
25-49 | $75.95 |
50-99 | $74.25 |
100+ | $72.54 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Material
Inner Diameter
Outer Diameter
Max Operating Pressure
Color
Length
Product Specs
Polyethylene tubing is not to be used with barbed fittings due to its tendency to form stress cracks. Use compression-type fittings instead.
Specifications
Specific Gravity: .921
Tensile Strength, psi: 1600 Hardness: 50 Shore D
Elongation at Break, %: 500
Brittle Temperature: -60°C (–76°F)
Maximum Operating Temperature: 60°C (140°F)
Specifications shown are typical and are meant only as a guide. Field testing is recommended to find actual values in the given application.
Note: The listed working pressures are based on a short-term burst using a 4-to-1 safety factor.