OMEGAFLEX™ Unreinforced Polyurethane Ester Tubing
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $23.46 |
5-9 | $22.29 |
10-24 | $21.82 |
25-49 | $20.88 |
50-99 | $20.41 |
100+ | $19.94 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Outside Diameters as Small as 1/8 Inch
- Inside Diameters as Small as 1/16 Inch
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Inner Diameter
Outer Diameter
Max Operating Pressure
Length
Product Specs
1/16" to 1/4" ID TUBING – POLYURETHANE ESTER TUBING | ||||||
Model No. | OD (in) | ID (in) | Std. Length (ft) | Wall (in) | Working psi @ 21°C/70°F | Weight/100' kg(lb) |
TYUS-18116-100 | 1/8 | 1/16 | 100 | 1/32 | 134 | 0.2 (0.5) |
TYUS-31618-100 | 3/16 | 1/8 | 100 | 1/32 | 72 | 0.4 (0.9) |
TYUS-31618-500 | 3/16 | 1/8 | 500 | 1/32 | 72 | 0.4 (0.9) |
TYUS-1418-100 | 1/4 | 1/8 | 100 | 1/16 | 133 | 0.9 (2) |
TYUS-14316-100 | 1/4 | 3/16 | 100 | 1/32 | 27 | 1.3 (2.8) |
TYUS-516316-100 | 5/16 | 3/16 | 100 | 1/16 | 74 | 1.3 (2.8) |
TYUS-51614-100 | 5/16 | 1/4 | 100 | 1/32 | 33 | 0.8 (1.8) |
TYUS-3814-100 | 3/8 | 1/4 | 100 | 1/16 | 67 | 1.6 (3.5) |
TYUS-1214-100 | 1/2 | 1/4 | 100 | 1/8 | 131 | 3.6 (8) |
TYUS-1214-500 | 1/2 | 1/4 | 500 | 1/8 | 131 | 3.6 (8) |
TYUS-716516-100 | 7/16 | 5/16 | 100 | 1/16 | 65 | 1.8 (4) |
TYUS-916516-100 | 9/16 | 5/16 | 100 | 1/8 | 118 | 4.2 (9.3) |
TYUS-1238-100 | 1/2 | 3/8 | 100 | 1/16 | 59 | 2.3 (5) |
TYUS-91638-100 | 9/16 | 3/8 | 100 | 3/32 | 84 | 3.5 (7.8) |
TYUS-5838-100 | 5/8 | 3/8 | 100 | 1/8 | 100 | 3.5 (7.8) |
TYUS-5812-100 | 5/8 | 1/2 | 100 | 1/16 | 36 | 2.7 (6) |
TYUS-3412-100 | 3/4 | 1/2 | 100 | 1/8 | 60 | 2.7 (6) |
TYUS-131658-100 | 13/16 | 5/8 | 100 | 3/32 | 54 | 5.2 (11.5) |
TYUS-7858-100 | 7/8 | 5/8 | 100 | 1/8 | 60 | 5.2 (11.5) |
TYUS-134-50 | 1 | 3/4 | 50 | 1/8 | 51 | 7.3 (16) |
TYUS-134-100 | 1 | 3/4 | 100 | 1/8 | 51 | 8.4 (18.5) |
TYUS-11878-100 | 1 1/8 | 7/8 | 100 | 1/8 | 33 | 8.4 (18.5) |
TYUS-1141-50 | 1 1/4 | 1 | 50 | 1/8 | 40 | 9.5 (20.9) |
TYUS-1141-100 | 1 1/4 | 1 | 100 | 1/8 | 40 | 10.7(23.5) |